Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
157 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material Base Diameter View
$2.60 - $9.70 1651 In stock
3/8-16
Nylon;Low Carbon Steel
1.375 in
$1.30 - $4.10 2440 In stock
5/16-18
Nylon;Low Carbon Steel
1.000 in
$1.10 - $3.50 1774 In stock
1/4-20
Nylon;Low Carbon Steel
1.000 in
$1.10 - $3.50 536 In stock
5/16-18
Nylon;Low Carbon Steel
1.000 in
$1.90 - $8.20 2200 In stock
5/16-18
Polypropylene;Low Carbon Steel
0.984 in
$1.80 - $5.40 3096 In stock
3/8-16
Nylon;Low Carbon Steel
1.300 in
$1.10 - $3.50 236 In stock
5/16-18
Nylon;Low Carbon Steel
1.000 in
$0.80 - $3.40 1940 In stock
5/16-18
Nylon;Low Carbon Steel
1.000 in
$1.30 - $3.80 1181 In stock
5/16-18
Nylon;Low Carbon Steel
1.375 in
$1.60 - $6.80 4845 In stock
1/4-20
Polypropylene;Low Carbon Steel
0.984 in
$1.90 - $8.00 3929 In stock
5/16-18
Polypropylene;Low Carbon Steel
1.181 in
$2.60 - $11.50 3140 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.181 in
$2.90 - $12.80 492 In stock
5/16-18
Polypropylene;Low Carbon Steel
1.500 in
$1.10 - $3.50 11862 In stock
5/16-18
Nylon;Low Carbon Steel
1.000 in
$1.10 - $3.50 11276 In stock
5/16-18
Nylon;Low Carbon Steel
1.000 in
$1.90 - $6.70 5624 In stock
1/4-20
Nylon;Low Carbon Steel
1.375 in
$1.70 - $6.50 984 In stock
5/16-18
Nylon;Low Carbon Steel
1.375 in
$1.10 - $3.80 10742 In stock
1/4-20
Nylon;Low Carbon Steel
0.866 in
$0.69 - $2.76 2496 In stock
1/4-20
Nylon;Low Carbon Steel
1.063 in
$0.80 - $3.00 1920 In stock
1/4-20
Nylon;Low Carbon Steel
1.000 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 17.8 mm | 0.700 in ; Material - Nylon;Carbon Steel

AFE1015A

Price Range
$9.70 - $2.60

Stock Levels
1651 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.700 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG1040A

Price Range
$4.10 - $1.30

Stock Levels
2440 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFJ1030A

Price Range
$3.50 - $1.10

Stock Levels
1774 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.500 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFJ1070A

Price Range
$3.50 - $1.10

Stock Levels
536 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25 mm | 0.984 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP25120A

Price Range
$8.20 - $1.90

Stock Levels
2200 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 33 mm | 1.300 in ; Base Height - 15.9 mm | 0.625 in ; Material - Nylon;Carbon Steel

AFD1010A

Price Range
$5.40 - $1.80

Stock Levels
3096 In stock
Attributes
  • Base Diameter
    1.300 in
  • Base Height
    0.625 in
  • Thread Length
    1.000 in
  • Base Type
    Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG1020A

Price Range
$3.50 - $1.10

Stock Levels
236 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG2020A

Price Range
$3.40 - $0.80

Stock Levels
1940 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG2050A

Price Range
$3.80 - $1.30

Stock Levels
1181 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    0.750 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25 mm | 0.984 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP25100A

Price Range
$6.80 - $1.60

Stock Levels
4845 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Height
    0.394 in
  • Thread Length
    0.750 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 30 mm | 1.181 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP30110A

Price Range
$8.00 - $1.90

Stock Levels
3929 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 30 mm | 1.181 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP30210A

Price Range
$11.50 - $2.60

Stock Levels
3140 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38160A

Price Range
$12.80 - $2.90

Stock Levels
492 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG1010A

Price Range
$3.50 - $1.10

Stock Levels
11862 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    0.750 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG2010A

Price Range
$3.50 - $1.10

Stock Levels
11276 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    0.750 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG2045A

Price Range
$6.70 - $1.90

Stock Levels
5624 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    1.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG2075A

Price Range
$6.50 - $1.70

Stock Levels
984 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 22 mm | 0.866 in ; Base Height - 6 mm | 0.236 in ; Material - Nylon;Carbon Steel

AFH1025A

Price Range
$3.80 - $1.10

Stock Levels
10742 In stock
Attributes
  • Base Diameter
    0.866 in
  • Base Height
    0.236 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 27 mm | 1.063 in ; Base Height - 6 mm | 0.236 in ; Material - Nylon;Carbon Steel

AFH1045A

Price Range
$2.76 - $0.69

Stock Levels
2496 In stock
Attributes
  • Base Diameter
    1.063 in
  • Base Height
    0.236 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFJ1040A

Price Range
$3.00 - $0.80

Stock Levels
1920 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.750 in
  • Base Type
    Plastic Rigid
  • Colour
    Black