Menu Search

Stretch Fit Cover Cap - Blue ; Elastic Diameter 165.1 mm | 6.5 in ;

Blue Expandable Masking Cover designed to fit and protect an object or surface from dirt and moisture during storage and transportation. It can expand or contract to fit different sizes. It is reusable and is made of Polyethylene material. It can withstand temperatures up to 60 °C | 140 °F.
Item code:

MCP165B

300 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $36.1134
10 - 19 $14.469
20 - 99 $6.4075
100 - 199 $6.1006
200 - 299 $5.7952
300 - 399 $5.4902
400 + $5.1853
Standard pack: 100

Order any quantity

Total price:

$36.11

1 x $36.1134

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Polyethylene
Material PE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us