Menu Search

Stretch Fit Cover Cap - Clear ; Elastic Diameter 107.95 mm | 4.25 in ; Outside Diameter 330.2 mm | 13 in

Clear Expandable Masking Cover designed to fit and protect an object or surface from dirt and moisture during storage and transportation. It can expand or contract to fit different sizes. It is reusable and is made of Polyethylene material. It can withstand temperatures up to 60 °C | 140 °F.
Item code:

MCP150N

480 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 $6.0984
100 - 249 $5.0824
250 - 749 $4.0658
750 - 1249 $3.8753
1250 - 2499 $3.6528
2500 + $3.4625
Standard pack: 250

Order any quantity

Total price:

$6.10

1 x $6.0984

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Fitting Style Stretch Fit
Full Material Polyethylene
Material PE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us