Menu Search

Stretch Fit Cover Cap - Blue ; Elastic Diameter 88.9 mm | 3.5 in ;

Blue Expandable Masking Cover designed to fit and protect an object or surface from dirt and moisture during storage and transportation. It can expand or contract to fit different sizes. It is reusable and is made of Polyethylene material. It can withstand temperatures up to 60 °C | 140 °F.
Item code:

MCP145B

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 149 $28.8303
150 - 299 $11.5391
300 - 899 $5.1285
900 - 1499 $4.8981
1500 - 2999 $4.6026
3000 + $4.3725
Standard pack: 300

Order any quantity

Total price:

$28.83

1 x $28.8303

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Polyethylene
Material PE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us