Menu Search

Stretch Fit Cover Cap - Clear ; Elastic Diameter 61.98 mm | 2.44 in ; Outside Diameter 220.0 mm | 8.661 in

Clear Expandable Masking Cover designed to fit and protect an object or surface from dirt and moisture during storage and transportation. It can expand or contract to fit different sizes. It is reusable and is made of Polyethylene material. It can withstand temperatures up to 60 °C | 140 °F.
Item code:

MCP130N

10960 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 249 $3.907
250 - 499 $3.24
500 - 1499 $2.5922
1500 - 2499 $2.4617
2500 - 4999 $2.335
5000 + $2.2013
Standard pack: 500

Order any quantity

Total price:

$3.91

1 x $3.907

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Fitting Style Stretch Fit
Full Material Polyethylene
Material PE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us