Menu Search

Stretch Fit Cover Cap - Clear ; Elastic Diameter 38.1 mm | 1.5 in ; Outside Diameter 114.3 mm | 4.5 in

Clear Expandable Masking Cover designed to fit and protect an object or surface from dirt and moisture during storage and transportation. It can expand or contract to fit different sizes. It is reusable and is made of Polyethylene material. It can withstand temperatures up to 60 °C | 140 °F.
Item code:

MCP110N

51452 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 499 $2.2586
500 - 999 $1.8809
1000 - 2999 $1.5058
3000 - 4999 $1.4296
5000 - 9999 $1.3531
10000 + $1.2772
Standard pack: 1000

Order any quantity

Total price:

$2.26

1 x $2.2586

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Fitting Style Stretch Fit
Full Material Polyethylene
Material PE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us