Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.
They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.
Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Cable Shape | Maximum Panel Thickness | Cable Type | View | |
|---|---|---|---|---|---|---|
| $0.0993 - $0.1227 | 1000 In stock |
Flat
|
0.100 in
2.5 mm
|
SPT
|
||
| $0.2379 - $0.2709 | 400 In stock |
Round
|
0.126 in
3.2 mm
|
SJT
|
||
| $0.1176 - $0.1337 | Request the lead time here |
Round
|
0.126 in
3.2 mm
|
SJT
|
||
| $0.096 - $0.1094 | 1896 In stock |
Flat
|
0.063 in
1.6 mm
|
SPT-2
|
||
| SRB-F-6 | $0.0902 - $0.1028 | 1000 In stock |
Flat
|
0.098 in
2.5 mm
|
SPT-1
|
|
| SRB-R-9 | $0.197 - $0.2241 | 1300 In stock |
Round
|
0.063 in
1.6 mm
|
SJT
|
|
| $0.1176 - $0.1337 | 4500 In stock |
Round
|
0.063 in
1.6 mm
|
SJT
|
||
| $0.1176 - $0.1337 | 1000 In stock |
Round
|
0.126 in
3.2 mm
|
SJT
|
||
| $0.1118 - $0.1269 | 726 In stock |
Round
|
0.063 in
1.6 mm
|
SVI, SVT
|
||
| $0.1176 - $0.1337 | 4500 In stock |
Round
|
0.063 in
1.6 mm
|
SJT
|
||
| $0.1071 - $0.1214 | 8000 In stock |
Flat
|
0.098 in
2.5 mm
|
SPT-2
|
||
| $0.1121 - $0.1269 | 42832 In stock |
Round
|
0.098 in
2.5 mm
|
SVI, SVT
|
||
| $0.0485 - $0.06 | 18000 In stock |
Flat
|
0.062 in
1.6 mm
|
SPT-1
|
||
| $0.0771 - $0.0951 | Request the lead time here |
Flat
|
0.095 in
2.4 mm
|
SPT-2, HPN
|
||
| $0.1097 - $0.1352 | 3000 In stock |
Flat
|
0.125 in
3.2 mm
|
SPT-2
|
||
| $0.2189 - $0.2384 | Request the lead time here |
Flat
|
0.062 in
1.6 mm
|
SPT-1
|
||
| $0.6548 - $0.7133 | 2000 In stock |
Round
|
0.125 in
3.2 mm
|
SJ, SJT, SJO
|
||
| $0.3978 - $0.4334 | Request the lead time here |
Round
|
0.125 in
3.2 mm
|
S, ST
|
||
| $0.3041 - $0.3309 | Request the lead time here |
Flat
|
0.125 in
3.2 mm
|
SP-2, HPN, SPT-3
|
||
| $0.323 - $0.3518 | 15250 In stock |
Flat
|
0.125 in
3.2 mm
|
SPT-3