Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.
They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.
Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Cable Shape | Maximum Panel Thickness | Cable Type | View | |
|---|---|---|---|---|---|---|
| $0.2255 - $0.2448 | 8500 In stock |
Round
|
0.125 in
3.2 mm
|
SJ, SJT, SJO
|
||
| 23MP04K10 | $0.0771 - $0.0951 | 4000 In stock |
Flat
|
0.095 in
2.4 mm
|
SPT-2, HPN
|
|
| $0.6747 - $0.7335 | 3250 In stock |
Round
|
0.125 in
3.2 mm
|
SJ, SJT, SJO
|
||
| $0.0771 - $0.0951 | 9000 In stock |
Flat
|
0.100 in
2.5 mm
|
SPT-1, SPT-2, HPN
|
||
| 23MP06L10 | $0.2255 - $0.2448 | 5500 In stock |
Round
|
0.125 in
3.2 mm
|
SJ, SJT, SJO
|
|
| $0.0771 - $0.0951 | 59000 In stock |
Round
|
0.090 in
2.3 mm
|
SJ, SJT, SJO
|
||
| 23MP05P40 | $0.0771 - $0.0951 | 9000 In stock |
Round
|
0.100 in
2.5 mm
|
SV, SVT, HPD
|
|
| $0.0485 - $0.06 | 18000 In stock |
Flat
|
0.062 in
1.6 mm
|
SPT-1
|
||
| $0.0771 - $0.0951 | Request the lead time here |
Flat
|
0.095 in
2.4 mm
|
SPT-2, HPN
|
||
| $0.1097 - $0.1352 | 3000 In stock |
Flat
|
0.125 in
3.2 mm
|
SPT-2
|
||
| $0.0485 - $0.06 | Request the lead time here |
Flat
|
0.125 in
3.2 mm
|
SPT-1
|
||
| 23MP02M50 | $0.0485 - $0.06 | 15000 In stock |
Round
|
0.062 in
1.6 mm
|
AWN
|
|
| $0.0771 - $0.0951 | Request the lead time here |
Flat
|
0.032 in
0.8 mm
|
SPT-1, SPT-2, HPN
|
||
| $0.0771 - $0.0951 | 1000 In stock |
Flat
|
0.156 in
4 mm
|
SPT-1, SPT-2, HPN
|
||
| $0.1274 - $0.1571 | Request the lead time here |
Round
|
0.062 in
1.6 mm
|
SJ, SJT, SJO
|
||
| $0.2189 - $0.2384 | 11500 In stock |
Round
|
0.125 in
3.2 mm
|
SJ, SJT, SJO
|
||
| $0.3978 - $0.4334 | 12500 In stock |
Round
|
0.125 in
3.2 mm
|
S, SJT, STO
|
||
| $0.119 - $0.1469 | 1000 In stock |
Flat
|
0.100 in
2.5 mm
|
SPT-2, HPN
|
||
| $0.323 - $0.3518 | 2250 In stock |
Flat
|
0.125 in
3.2 mm
|
SPT-3, HPN
|
||
| $0.1731 - $0.2136 | 5000 In stock |
Round
|
0.062 in
1.6 mm
|
SJT, SJ