Menu Search

Straight Line Clamps - Push Pull Action

In stock

Push toggle clamps are designed to securely hold workpieces in place during production or assembly. They offer stability, a strong grip, and ease of fastening and releasing.

These clamps have a low-profile design, making them suitable for applications with height restrictions. They are equipped with a cushioned handle for operator comfort. The holding force is directed away from the clamp and against another surface. Commonly used in industries such as woodworking, and manufacturing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Locking Mechanism Mount Type Maximum Holding Force Handle Movement Plunger Travel View
$76.50 - $76.50 30 In stock
Non-Locking
Flanged Base
15.00 kN
135
$23.50 - $23.50 300 In stock
Non-Locking
Flanged Base
0.50 kN
180
$27.30 - $27.30 38 In stock
Non-Locking
Flanged Base
1.33 kN
185
$143.30 - $143.30 30 In stock
Locking
Flanged Base
179
$7.20 - $7.20 200 In stock
Locking
Flanged Base
1.30 kN
183
$19.00 - $19.00 80 In stock
Non-Locking
Flanged Base
1.30 kN
183
$23.50 - $23.50 60 In stock
Non-Locking
Flanged Base
1.00 kN
184
$68.10 - $68.10 30 In stock
Non-Locking
Flanged Base
10.80 kN
135
$117.30 - $117.30 30 In stock
Locking
Flanged Base
6.90 kN
182
$25.20 - $25.20 88 In stock
Non-Locking
Front Mount
0.50 kN
180
$39.20 - $39.20 30 In stock
Non-Locking
Flanged Base
180
$78.60 - $78.60 30 In stock
Locking
Flanged Base
3.90 kN
175
$34.10 - $34.10 30 In stock
Non-Locking
Flanged Base
183
$71.80 - $71.80 30 In stock
Locking
Flanged Base
180
$49.60 - $49.60 50 In stock
Non-Locking
Flanged Base
174
$206.10 - $206.10 30 In stock
Non-Locking
Flanged Base
130
$24.00 - $24.00 40 In stock
Non-Locking
Flanged Base
2.90 kN
131
$104.90 - $104.90 30 In stock
Locking
Flanged Base
25.50 kN
130
$28.20 - $28.20 50 In stock
Non-Locking
Front Mount
1.00 kN
180
$65.70 - $65.70 30 In stock
Non-Locking
Front Mount
3.40 kN
180
  • of 2
Toggle Clamp 135 ° 35.0 mm 15.00 kN Steel

20510114

Price Range
$76.50 - $76.50

Stock Levels
30 In stock
Attributes
  • Handle Movement
    135
  • Maximum Holding Force
    15.00 kN
  • Locking Mechanism
    Non-Locking
  • Mount Type
    Flanged Base
  • Handle Colour
    Red
Toggle Clamp 180 ° 16.00 mm 0.50 kN Steel

20510213

Price Range
$23.50 - $23.50

Stock Levels
300 In stock
Attributes
  • Handle Movement
    180
  • Maximum Holding Force
    0.50 kN
  • Locking Mechanism
    Non-Locking
  • Mount Type
    Flanged Base
  • Handle Colour
    Red
Toggle Clamp 185 ° 32.00 mm 1.33 kN Steel

20510244

Price Range
$27.30 - $27.30

Stock Levels
38 In stock
Attributes
  • Handle Movement
    185
  • Maximum Holding Force
    1.33 kN
  • Locking Mechanism
    Non-Locking
  • Mount Type
    Flanged Base
  • Handle Colour
    Red
Toggle Clamp 179 ° 51.00 mm 7.80 kN Steel

10349984

Price Range
$143.30 - $143.30

Stock Levels
30 In stock
Attributes
  • Handle Movement
    179
  • Locking Mechanism
    Locking
  • Mount Type
    Flanged Base
  • Handle Colour
    Red
  • Handle Type
    Straight Handle
Toggle Clamp 183 ° 20.00 mm 1.30 kN Steel

20510282

Price Range
$7.20 - $7.20

Stock Levels
200 In stock
Attributes
  • Handle Movement
    183
  • Maximum Holding Force
    1.30 kN
  • Locking Mechanism
    Locking
  • Mount Type
    Flanged Base
  • Handle Colour
    Red
Toggle Clamp 183 ° 20.00 mm 1.30 kN Steel

20510046

Price Range
$19.00 - $19.00

Stock Levels
80 In stock
Attributes
  • Handle Movement
    183
  • Maximum Holding Force
    1.30 kN
  • Locking Mechanism
    Non-Locking
  • Mount Type
    Flanged Base
  • Handle Colour
    Red
Toggle Clamp 184 ° 25.0 mm 1.00 kN Steel

20510077

Price Range
$23.50 - $23.50

Stock Levels
60 In stock
Attributes
  • Handle Movement
    184
  • Maximum Holding Force
    1.00 kN
  • Locking Mechanism
    Non-Locking
  • Mount Type
    Flanged Base
  • Handle Colour
    Red
Toggle Clamp 135 ° 25.0 mm 10.80 kN Steel

20510091

Price Range
$68.10 - $68.10

Stock Levels
30 In stock
Attributes
  • Handle Movement
    135
  • Maximum Holding Force
    10.80 kN
  • Locking Mechanism
    Non-Locking
  • Mount Type
    Flanged Base
  • Handle Colour
    Red
Toggle Clamp 182 ° 60.00 mm 6.90 kN Steel

20510152

Price Range
$117.30 - $117.30

Stock Levels
30 In stock
Attributes
  • Handle Movement
    182
  • Maximum Holding Force
    6.90 kN
  • Locking Mechanism
    Locking
  • Mount Type
    Flanged Base
  • Handle Colour
    Red
Toggle Clamp 180 ° 24.0 mm 0.50 kN Steel

20510190

Price Range
$25.20 - $25.20

Stock Levels
88 In stock
Attributes
  • Handle Movement
    180
  • Maximum Holding Force
    0.50 kN
  • Locking Mechanism
    Non-Locking
  • Mount Type
    Front Mount
  • Handle Colour
    Red
Toggle Clamp 180 ° 32.0 mm 2.90 kN Steel

10349823

Price Range
$39.20 - $39.20

Stock Levels
30 In stock
Attributes
  • Handle Movement
    180
  • Locking Mechanism
    Non-Locking
  • Mount Type
    Flanged Base
  • Handle Colour
    Red
  • Handle Type
    Straight Handle
Toggle Clamp 175 ° 41.00 mm 3.90 kN Steel

20510237

Price Range
$78.60 - $78.60

Stock Levels
30 In stock
Attributes
  • Handle Movement
    175
  • Maximum Holding Force
    3.90 kN
  • Locking Mechanism
    Locking
  • Mount Type
    Flanged Base
  • Handle Colour
    Red
Toggle Clamp 183 ° 32.00 mm 1.50 kN Steel

10349847

Price Range
$34.10 - $34.10

Stock Levels
30 In stock
Attributes
  • Handle Movement
    183
  • Locking Mechanism
    Non-Locking
  • Mount Type
    Flanged Base
  • Handle Colour
    Red
  • Handle Type
    Straight Handle
Toggle Clamp 180 ° 32.00 mm 2.90 kN Steel

10349960

Price Range
$71.80 - $71.80

Stock Levels
30 In stock
Attributes
  • Handle Movement
    180
  • Locking Mechanism
    Locking
  • Mount Type
    Flanged Base
  • Handle Colour
    Red
  • Handle Type
    Straight Handle
Toggle Clamp 174 ° 29.00 mm 2.00 kN Steel

10349854

Price Range
$49.60 - $49.60

Stock Levels
50 In stock
Attributes
  • Handle Movement
    174
  • Locking Mechanism
    Non-Locking
  • Mount Type
    Flanged Base
  • Handle Colour
    Red
  • Handle Type
    Straight Handle
Toggle Clamp 130 ° 46.0 mm 25.50 kN Steel

10349885

Price Range
$206.10 - $206.10

Stock Levels
30 In stock
Attributes
  • Handle Movement
    130
  • Locking Mechanism
    Non-Locking
  • Mount Type
    Flanged Base
  • Handle Colour
    Red
  • Handle Type
    Straight Handle
Toggle Clamp 131 ° 24.0 mm 2.90 kN Steel

20510084

Price Range
$24.00 - $24.00

Stock Levels
40 In stock
Attributes
  • Handle Movement
    131
  • Maximum Holding Force
    2.90 kN
  • Locking Mechanism
    Non-Locking
  • Mount Type
    Flanged Base
  • Handle Colour
    Red
Toggle Clamp 130 ° 46.00 mm 25.50 kN Steel

20510138

Price Range
$104.90 - $104.90

Stock Levels
30 In stock
Attributes
  • Handle Movement
    130
  • Maximum Holding Force
    25.50 kN
  • Locking Mechanism
    Locking
  • Mount Type
    Flanged Base
  • Handle Colour
    Red
Toggle Clamp 180 ° 37.0 mm 1.00 kN Steel

20510206

Price Range
$28.20 - $28.20

Stock Levels
50 In stock
Attributes
  • Handle Movement
    180
  • Maximum Holding Force
    1.00 kN
  • Locking Mechanism
    Non-Locking
  • Mount Type
    Front Mount
  • Handle Colour
    Red
Toggle Clamp 180 ° 60.0 mm 3.40 kN Steel

20510183

Price Range
$65.70 - $65.70

Stock Levels
30 In stock
Attributes
  • Handle Movement
    180
  • Maximum Holding Force
    3.40 kN
  • Locking Mechanism
    Non-Locking
  • Mount Type
    Front Mount
  • Handle Colour
    Red