| Quantity | Unit price |
|---|---|
| 1000 - 49999 | $0.3897 |
| 50000 - 99999 | $0.3665 |
| 100000 + | $0.3431 |
| Base Length | 0.560 in |
|---|---|
| Base Length | 14.2 mm |
| Compatible Cable Diameter Range | 0.688 in |
| Compatible Cable Diameter Range | 17.5 mm |
| Compatible Hole Diameter | 4.7 mm |
| Compatible Hole Diameter | 0.187 in |
| Compatible Panel Thickness Range | 0.031 - 0.063 in |
| Compatible Panel Thickness Range | 0.8 - 1.6 mm |
| Maximum Compatible Cable Diameter | 17.5 mm |
| Maximum Compatible Cable Diameter | 0.688 in |
| Maximum Compatible Panel Thickness | 1.6 mm |
| Maximum Compatible Panel Thickness | 0.063 in |
| Maximum Operating Temperature | 85 °C |
| Maximum Operating Temperature | 185 °F |
| Minimum Compatible Panel Thickness | 0.031 in |
| Minimum Compatible Panel Thickness | 0.8 mm |
| Minimum Operating Temperature | -40 °F |
| Minimum Operating Temperature | -40 °C |
| Minimum Panel Thickness | 0.8 mm |
| Minimum Panel Thickness | 0.031 in |
| Operating Temperature Range | -40 - 185 °F |
| Operating Temperature Range | -40 - 85 °C |
| Panel Thickness Range | 0.031 - 0.078 in |
| Panel Thickness Range | 0.8 - 2 mm |
| Spacer Length | 0.500 in |
| Spacer Length | 12.7 mm |
| Adjustability | Fixed |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Push In |
| Style | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue