Menu Search

Standoff Harness Clip

In stock

The Standoff Harness Clip is a game-changing cable management accessory designed to enhance cable organization and stability in a wide range of applications. With its unique design and exceptional functionality, this clip offers numerous benefits and is commonly used in industries such as telecommunications, data centers, and audiovisual installations.

One of the main characteristics of the Standoff Harness Clip is its versatility. This clip is meticulously engineered using high-quality materials such as durable plastic or metal, ensuring reliability and longevity. The innovative standoff design of the clip incorporates multiple mounting points, providing secure and precise cable routing. The clip features adjustable tension, allowing for customizable cable positioning and ensuring a snug fit. Additionally, the Standoff Harness Clip is designed with integrated strain relief, preventing cable stress and extending the lifespan of the cables.

  • Material: PA,
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Cable Diameter Compatible Panel Thickness Range Spacer Length View
$0.4392 - $0.527 18000 In stock
0.5 in
$0.3209 - $0.3644 Request the lead time here
0.5 in
$0.3101 - $0.3524 Request the lead time here
0.374 in
$0.4002 - $0.4803 17000 In stock
0.374 in
Cable Clamps - Plug In, Standoff, Harness Clip - Inside Height - 13.7 mm | 0.540 in ; Inside Width - 13.7 mm | 0.540 in ; Spacer Length - 12.7 mm | 0.500 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SHK-8-01

Price Range
$0.527 - $0.4392

Stock Levels
18000 In stock
Attributes
  • Inside Height
    0.535 in
  • Inside Width
    0.535 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
Cable Clamps - Plug In, Standoff, Harness Clip - Inside Height - 20.6 mm | 0.810 in ; Inside Width - 13.7 mm | 0.540 in ; Spacer Length - 12.7 mm | 0.500 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SHKE-8-01

Price Range
$0.3644 - $0.3209

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.811 in
  • Inside Width
    0.535 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
Cable Clamps - Plug In, Standoff, Harness Clip - Inside Height - 20.6 mm | 0.810 in ; Inside Width - 13.7 mm | 0.540 in ; Spacer Length - 9.5 mm | 0.375 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SHKE-6-01

Price Range
$0.3524 - $0.3101

Stock Levels
Request the lead time here
Attributes
  • Inside Height
    0.811 in
  • Inside Width
    0.535 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
Cable Clamps - Plug In, Standoff, Harness Clip - Inside Height - 13.7 mm | 0.540 in ; Inside Width - 13.7 mm | 0.540 in ; Spacer Length - 9.5 mm | 0.375 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SHK-6-01

Price Range
$0.4803 - $0.4002

Stock Levels
17000 In stock
Attributes
  • Inside Height
    0.535 in
  • Inside Width
    0.535 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F