Menu Search

Standoff Capacitor Holder

In stock

These Standing Capacitor Holders are intended to provide stability and safety for capacitors in various applications. Its strong structure and adjustable features assure a precise fit, avoiding the chance of movement or displacement. This holder may keep capacitors vertically, maximising space utilisation and providing easy access during installation, maintenance, or replacement.

It is simple to install by screw mounting to the chassis. It might be available with or without spacers and without hardware. Commonly used in electronic devices, industrial equipment, and automobiles (such as ignition and fuel injection systems).

  • Material: PA, Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 HB

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
2 results
Product SKUs information
Item Code Price range Availability Style View
SCHS-2 $0.9237 - $1.9442 700 In stock
$0.9237 - $1.9442 600 In stock
Cable Clamps - Capacitor Holder -

SCHS-2

Price Range
$1.9442 - $0.9237

Stock Levels
700 In stock
Attributes
  • Compatible Cable Diameter Range
    2 in
  • Maximum Compatible Cable Diameter
    2 in
  • Maximum Operating Temperature
    284 °F
  • Minimum Operating Temperature
    -22 °F
  • Operating Temperature Range
    -22 - 284 °F
Cable Clamps - Capacitor Holder -

SCH-2

Price Range
$1.9442 - $0.9237

Stock Levels
600 In stock
Attributes
  • Compatible Cable Diameter Range
    2 in
  • Maximum Compatible Cable Diameter
    2 in
  • Maximum Operating Temperature
    284 °F
  • Minimum Operating Temperature
    -22 °F
  • Operating Temperature Range
    -22 - 284 °F