Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Cable Bundle Diameter Range | Minimum Loop Tensile Strength | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $0.0611 - $0.0677 | 3300 In stock |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
40 lbs
18.1 kg
|
0.130 in
3.3 mm
|
||
| $0.0941 - $0.1298 | 5000 In stock |
11.811 in
300.0 mm
|
3.268 in
83.0 mm
|
180.0 lbs
81.6 kg
|
0.142 in
3.6 mm
|
||
| $0.0464 - $0.0509 | 52200 In stock |
6.000 in
152.4 mm
|
1.540 in
39.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.1334 - $0.1478 | 4800 In stock |
13.000 in
330.2 mm
|
3.780 in
96 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.0452 - $0.0503 | 125800 In stock |
5.500 in
139.7 mm
|
1.380 in
35.1 mm
|
40 lbs
18.1 kg
|
0.130 in
3.3 mm
|
||
| $0.0896 - $0.1002 | 2500 In stock |
11.500 in
292.1 mm
|
3.350 in
85.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.1656 - $0.1985 | 67000 In stock |
12.567 in
319.2 mm
|
4.5 in
114.3 mm
|
222.0 lbs
100.7 kg
|
0.189 in
4.8 mm
|
||
| $0.6441 - $0.767 | 11900 In stock |
25 in
635.0 mm
|
7.48 in
190.0 mm
|
222.0 lbs
100.7 kg
|
0.189 in
4.8 mm
|
||
| $0.107 - $0.1191 | 8200 In stock |
10.000 in
254 mm
|
2.910 in
73.9 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.1709 - $0.1901 | 7200 In stock |
15.250 in
387.4 mm
|
4.570 in
116.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.3839 - $0.4257 | 3900 In stock |
21.687 in
550.8 mm
|
6.540 in
166.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.107 - $0.1191 | 4400 In stock |
10.000 in
254 mm
|
2.910 in
73.9 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.3227 - $0.3578 | 600 In stock |
15.000 in
381 mm
|
4.330 in
110 mm
|
100 lbs
45.4 kg
|
0.250 in
6.4 mm
|
||
| $0.2844 - $0.3234 | 2000 In stock |
8.583 in
218.0 mm
|
2.008 in
51.0 mm
|
534.0 lbs
242.2 kg
|
0.299 in
7.6 mm
|
||
| $0.258 - $0.2868 | 1000 In stock |
11.000 in
279.4 mm
|
3.070 in
78 mm
|
120 lbs
54.4 kg
|
0.299 in
7.6 mm
|
||
| $0.4746 - $0.53 | 300 In stock |
17.750 in
450.9 mm
|
5.240 in
133.1 mm
|
120 lbs
54.4 kg
|
0.310 in
7.9 mm
|
||
| $0.258 - $0.2868 | 6100 In stock |
11.000 in
279.4 mm
|
3.070 in
78 mm
|
120 lbs
54.4 kg
|
0.299 in
7.6 mm
|
||
| $0.4746 - $0.53 | Request the lead time here |
17.750 in
450.9 mm
|
5.240 in
133.1 mm
|
120 lbs
54.4 kg
|
0.310 in
7.9 mm
|
||
| $0.6402 - $0.7149 | 1900 In stock |
27.000 in
685.8 mm
|
8.270 in
210.1 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
| $0.2255 - $0.2504 | Request the lead time here |
9.437 in
239.7 mm
|
2.600 in
66 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue