Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Cable Bundle Diameter Range | Minimum Loop Tensile Strength | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $0.3227 - $0.3578 | 600 In stock |
15.000 in
381 mm
|
4.330 in
110 mm
|
100 lbs
45.4 kg
|
0.250 in
6.4 mm
|
||
| $0.1937 - $0.2154 | 3900 In stock |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.3383 - $0.3738 | Request the lead time here |
13.500 in
342.9 mm
|
3.900 in
99.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.0708 - $0.0975 | 14000 In stock |
6.300 in
160 mm
|
1.520 in
38.6 mm
|
50 lbs
22.7 kg
|
0.180 in
4.6 mm
|
||
| $0.0959 - $0.1062 | 138800 In stock |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
50 lbs
22.7 kg
|
0.180 in
4.6 mm
|
||
| $0.3842 - $0.4404 | 43000 In stock |
15.748 in
400.0 mm
|
4.449 in
113.0 mm
|
534.0 lbs
242.2 kg
|
0.307 in
7.8 mm
|
||
| $0.2255 - $0.2504 | 8600 In stock |
9.437 in
239.7 mm
|
2.600 in
66 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.0227 - $0.0252 | 23800 In stock |
3.000 in
76.2 mm
|
0.710 in
18 mm
|
18 lbs
8.2 kg
|
0.090 in
2.3 mm
|
||
| $0.0462 - $0.0516 | 25095 In stock |
5.500 in
139.7 mm
|
1.380 in
35.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| $0.3965 - $0.4389 | 8900 In stock |
15.000 in
381 mm
|
4.330 in
110 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| CTHD002A | $0.7248 - $0.8064 | 3000 In stock |
11.020 in
279.9 mm
|
3.150 in
80 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
|
| $0.8937 - $1.0011 | 1100 In stock |
32.000 in
812.8 mm
|
9.690 in
246.1 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
| $0.0941 - $0.1298 | 5000 In stock |
11.811 in
300.0 mm
|
3.268 in
83.0 mm
|
180.0 lbs
81.6 kg
|
0.142 in
3.6 mm
|
||
| $0.0464 - $0.0509 | 52200 In stock |
6.000 in
152.4 mm
|
1.540 in
39.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.1334 - $0.1478 | 4800 In stock |
13.000 in
330.2 mm
|
3.780 in
96 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.0452 - $0.0503 | 125800 In stock |
5.500 in
139.7 mm
|
1.380 in
35.1 mm
|
40 lbs
18.1 kg
|
0.130 in
3.3 mm
|
||
| $0.0896 - $0.1002 | 2500 In stock |
11.500 in
292.1 mm
|
3.350 in
85.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.1413 - $0.1572 | 7000 In stock |
14.500 in
368.3 mm
|
4.020 in
102.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.0596 - $0.0656 | Request the lead time here |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| $0.1334 - $0.1478 | 10200 In stock |
13.000 in
330.2 mm
|
3.780 in
96 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm