Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Cable Bundle Diameter Range | Minimum Loop Tensile Strength | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $0.3227 - $0.3578 | 19300 In stock |
15.000 in
381 mm
|
4.330 in
110 mm
|
100 lbs
45.4 kg
|
0.250 in
6.4 mm
|
||
| $0.1547 - $0.1718 | Request the lead time here |
6.000 in
152.4 mm
|
1.540 in
39.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.3227 - $0.3578 | 600 In stock |
15.000 in
381 mm
|
4.330 in
110 mm
|
100 lbs
45.4 kg
|
0.250 in
6.4 mm
|
||
| $0.1547 - $0.1718 | 36000 In stock |
6.000 in
152.4 mm
|
1.540 in
39.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.2829 - $0.3143 | 87300 In stock |
11.750 in
298.5 mm
|
3.460 in
87.9 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $1.5711 - $1.7343 | 600 In stock |
36 in
914.4 mm
|
10.906 in
277.0 mm
|
778.0 lbs
352.9 kg
|
0.354 in
9.0 mm
|
||
| $0.6402 - $0.7149 | 1800 In stock |
27.000 in
685.8 mm
|
8.270 in
210.1 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
| $2.0183 - $2.2553 | 1100 In stock |
46.000 in
1168.4 mm
|
14.170 in
359.9 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
| $0.7443 - $0.8321 | 1200 In stock |
30.000 in
762 mm
|
9.290 in
236 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
| $0.0395 - $0.0494 | 140000 In stock |
5.900 in
149.9 mm
|
1.460 in
37.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| $0.1275 - $0.1548 | Request the lead time here |
15.748 in
400.0 mm
|
4.567 in
116.0 mm
|
80.0 lbs
36.3 kg
|
0.098 in
2.5 mm
|
||
| CT004B | $0.038 - $0.042 | 21600 In stock |
4.750 in
120.7 mm
|
1.180 in
30 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
|
| $0.0227 - $0.0252 | 23800 In stock |
3.000 in
76.2 mm
|
0.710 in
18 mm
|
18 lbs
8.2 kg
|
0.090 in
2.3 mm
|
||
| $1.1312 - $1.2579 | 4400 In stock |
21.650 in
549.9 mm
|
6.540 in
166.1 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| CTHD002A | $0.7248 - $0.8064 | 3000 In stock |
11.020 in
279.9 mm
|
3.150 in
80 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
|
| $0.3383 - $0.3738 | 3900 In stock |
13.500 in
342.9 mm
|
3.900 in
99.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.7248 - $0.8064 | 55700 In stock |
11.020 in
279.9 mm
|
3.150 in
80 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| $0.1334 - $0.1478 | 4800 In stock |
13.000 in
330.2 mm
|
3.780 in
96 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $2.5022 - $2.7782 | Request the lead time here |
40.550 in
1030 mm
|
12.480 in
317 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| WITA-40R-C | $0.0944 - $0.4043 | 14200 In stock |
5.906 in
150.0 mm
|
1.48 in
37.6 mm
|
180.0 lbs
81.6 kg
|
0.142 in
3.6 mm