Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.1062 |
| 1000 - 9999 | $0.1014 |
| 10000 + | $0.0959 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cable Bundle Diameter Range | 55.1 mm |
|---|---|
| Cable Bundle Diameter Range | 2.170 in |
| Maximum Cable Bundle Diameter | 55.1 mm |
| Maximum Cable Bundle Diameter | 2.170 in |
| Minimum Loop Tensile Strength | 50 lbs |
| Minimum Loop Tensile Strength | 22.7 kg |
| Overall Length | 203.2 mm |
| Overall Length | 8.000 in |
| Overall Width | 4.6 mm |
| Overall Width | 0.180 in |
| Certification | UL |
| Coating | Uncoated |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Hole Type | No Screw Hole |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue