The weather resistant cable ties have all of the same benefits as Essentra's standard ties plus they are UV-resistant, for outdoor use.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|
| $0.1755 - $0.2094 | 63000 In stock |
4.52 in
114.8 mm
|
15.402 in
391.2 mm
|
222.0 lbs
100.7 kg
|
||
| $0.7077 - $0.8424 | 29300 In stock |
7.480 in
190 mm
|
25.000 in
635 mm
|
50 lbs
22.7 kg
|
||
| $0.105 - $0.1166 | 28300 In stock |
2.050 in
52.1 mm
|
7.500 in
190.5 mm
|
50 lbs
22.7 kg
|
||
| $0.1709 - $0.1901 | 3900 In stock |
3.500 in
88.9 mm
|
12.250 in
311.2 mm
|
50 lbs
22.7 kg
|
||
| $0.071 - $0.0791 | 451400 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
18 lbs
8.2 kg
|
||
| $0.0729 - $0.1902 | 196000 In stock |
2.098 in
53.3 mm
|
8.071 in
205.0 mm
|
180.0 lbs
81.6 kg
|
||
| $0.0858 - $0.095 | 23100 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
40 lbs
18.1 kg
|
||
| $0.152 - $0.1685 | 6700 In stock |
3.780 in
96 mm
|
13.000 in
330.2 mm
|
40 lbs
18.1 kg
|
||
| $0.1307 - $0.18 | 30000 In stock |
3.031 in
77.0 mm
|
11.024 in
280.0 mm
|
222.0 lbs
100.7 kg
|
||
| CTWR019A | $0.0812 - $0.0902 | Request the lead time here |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
50 lbs
22.7 kg
|
|
| $0.152 - $0.1685 | Request the lead time here |
2.910 in
73.9 mm
|
10.000 in
254 mm
|
50 lbs
22.7 kg
|
||
| $0.1937 - $0.2154 | 5500 In stock |
4.020 in
102.1 mm
|
14.500 in
368.3 mm
|
50 lbs
22.7 kg
|
||
| $0.387 - $0.4292 | 7400 In stock |
5.910 in
150.1 mm
|
19.687 in
500 mm
|
50 lbs
22.7 kg
|
||
| $0.101 - $0.4358 | 300000 In stock |
1.48 in
37.6 mm
|
5.906 in
150.0 mm
|
180.0 lbs
81.6 kg
|
||
| $0.3674 - $0.413 | 1000 In stock |
4.330 in
110 mm
|
15.000 in
381 mm
|
100 lbs
45.4 kg
|
||
| $0.3002 - $0.3413 | 6500 In stock |
2.008 in
51.0 mm
|
8.583 in
218.0 mm
|
534.0 lbs
242.2 kg
|
||
| $0.2946 - $0.3285 | 5400 In stock |
3.070 in
78 mm
|
11.000 in
279.4 mm
|
120 lbs
54.4 kg
|
||
| $1.7768 - $1.9616 | Request the lead time here |
10.906 in
277.0 mm
|
36 in
914.4 mm
|
778.0 lbs
352.9 kg
|
||
| $0.6305 - $0.7053 | 900 In stock |
7.280 in
184.9 mm
|
24.000 in
609.6 mm
|
175 lbs
79.4 kg
|
||
| $0.042 - $0.0521 | 79000 In stock |
1.460 in
37.1 mm
|
5.900 in
149.9 mm
|
18 lbs
8.2 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue