Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The weather resistant cable ties have all of the same benefits as Essentra's standard ties plus they are UV-resistant, for outdoor use.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|
| $0.6411 - $0.7352 | 10000 In stock |
6.378 in
162.0 mm
|
21.654 in
550.0 mm
|
534.0 lbs
242.2 kg
|
||
| $0.222 - $0.2459 | 51000 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
120 lbs
54.4 kg
|
||
| $0.2577 - $0.2859 | 1400 In stock |
2.600 in
66 mm
|
9.437 in
239.7 mm
|
120 lbs
54.4 kg
|
||
| $0.0335 - $0.0407 | 171000 In stock |
0.870 in
22.1 mm
|
3.850 in
97.8 mm
|
18 lbs
8.2 kg
|
||
| $0.0612 - $0.068 | 3000 In stock |
1.730 in
43.9 mm
|
6.500 in
165.1 mm
|
18 lbs
8.2 kg
|
||
| $0.0999 - $0.1371 | Request the lead time here |
3.268 in
83.0 mm
|
11.811 in
300.0 mm
|
180.0 lbs
81.6 kg
|
||
| $0.0525 - $0.0582 | 6700 In stock |
1.540 in
39.1 mm
|
6.000 in
152.4 mm
|
40 lbs
18.1 kg
|
||
| $0.1472 - $0.1635 | 17400 In stock |
3.350 in
85.1 mm
|
11.500 in
292.1 mm
|
40 lbs
18.1 kg
|
||
| $0.1755 - $0.2094 | 63000 In stock |
4.52 in
114.8 mm
|
15.402 in
391.2 mm
|
222.0 lbs
100.7 kg
|
||
| $0.7077 - $0.8424 | 29100 In stock |
7.480 in
190 mm
|
25.000 in
635 mm
|
50 lbs
22.7 kg
|
||
| $0.105 - $0.1166 | 28300 In stock |
2.050 in
52.1 mm
|
7.500 in
190.5 mm
|
50 lbs
22.7 kg
|
||
| $0.1709 - $0.1901 | 6900 In stock |
3.500 in
88.9 mm
|
12.250 in
311.2 mm
|
50 lbs
22.7 kg
|
||
| $0.351 - $0.3936 | 8300 In stock |
5.120 in
130 mm
|
17.750 in
450.9 mm
|
50 lbs
22.7 kg
|
||
| $0.4068 - $0.4652 | 11000 In stock |
4.449 in
113.0 mm
|
15.748 in
400.0 mm
|
534.0 lbs
242.2 kg
|
||
| $0.5427 - $0.6047 | 7800 In stock |
5.250 in
133.4 mm
|
17.750 in
450.9 mm
|
175 lbs
79.4 kg
|
||
| $0.6924 - $0.7703 | Request the lead time here |
6.500 in
165.1 mm
|
21.875 in
555.6 mm
|
175 lbs
79.4 kg
|
||
| $1.2938 - $1.4463 | 6100 In stock |
10.630 in
270 mm
|
36.000 in
914.4 mm
|
175 lbs
79.4 kg
|
||
| $0.0686 - $0.0803 | 106000 In stock |
2.13 in
54.1 mm
|
7.874 in
200.0 mm
|
80.0 lbs
36.3 kg
|
||
| $0.071 - $0.0791 | 452000 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
18 lbs
8.2 kg
|
||
| $0.0729 - $0.1902 | 196000 In stock |
2.098 in
53.3 mm
|
8.071 in
205.0 mm
|
180.0 lbs
81.6 kg