Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The weather resistant cable ties have all of the same benefits as Essentra's standard ties plus they are UV-resistant, for outdoor use.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|
| $0.101 - $0.4358 | 300000 In stock |
1.48 in
37.6 mm
|
5.906 in
150.0 mm
|
180.0 lbs
81.6 kg
|
||
| $0.387 - $0.4292 | 7400 In stock |
5.910 in
150.1 mm
|
19.687 in
500 mm
|
50 lbs
22.7 kg
|
||
| $0.1766 - $0.1965 | 10400 In stock |
1.540 in
39.1 mm
|
6.000 in
152.4 mm
|
120 lbs
54.4 kg
|
||
| $0.3228 - $0.3578 | 10200 In stock |
3.500 in
88.9 mm
|
11.875 in
301.6 mm
|
120 lbs
54.4 kg
|
||
| $0.06 - $0.0828 | 400000 In stock |
1.48 in
37.6 mm
|
5.906 in
150.0 mm
|
180.0 lbs
81.6 kg
|
||
| $0.0695 - $0.0771 | 3500 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
40 lbs
18.1 kg
|
||
| $0.1317 - $0.1466 | 19300 In stock |
3.070 in
78 mm
|
10.500 in
266.7 mm
|
40 lbs
18.1 kg
|
||
| $0.0812 - $0.0902 | 27300 In stock |
1.930 in
49 mm
|
7.000 in
177.8 mm
|
40 lbs
18.1 kg
|
||
| $0.0746 - $0.1031 | 92000 In stock |
1.524 in
38.7 mm
|
6.299 in
160.0 mm
|
222.0 lbs
100.7 kg
|
||
| $0.0915 - $0.1014 | 37900 In stock |
1.650 in
41.9 mm
|
6.500 in
165.1 mm
|
50 lbs
22.7 kg
|
||
| $0.3002 - $0.3413 | 6500 In stock |
2.008 in
51.0 mm
|
8.583 in
218.0 mm
|
534.0 lbs
242.2 kg
|
||
| $0.2577 - $0.2859 | 1400 In stock |
2.600 in
66 mm
|
9.437 in
239.7 mm
|
120 lbs
54.4 kg
|
||
| $1.7768 - $1.9616 | Request the lead time here |
10.906 in
277.0 mm
|
36 in
914.4 mm
|
778.0 lbs
352.9 kg
|
||
| $0.6305 - $0.7053 | 900 In stock |
7.280 in
184.9 mm
|
24.000 in
609.6 mm
|
175 lbs
79.4 kg
|
||
| $0.042 - $0.0521 | 79000 In stock |
1.460 in
37.1 mm
|
5.900 in
149.9 mm
|
18 lbs
8.2 kg
|
||
| $0.1428 - $0.1697 | 47000 In stock |
4.567 in
116.0 mm
|
15.748 in
400.0 mm
|
80.0 lbs
36.3 kg
|
||
| $0.0651 - $0.0894 | 36000 In stock |
2.047 in
52.0 mm
|
7.874 in
200.0 mm
|
180.0 lbs
81.6 kg
|
||
| $0.0593 - $0.0663 | 117700 In stock |
1.380 in
35.1 mm
|
5.500 in
139.7 mm
|
40 lbs
18.1 kg
|
||
| $0.1472 - $0.1635 | 15800 In stock |
2.910 in
73.9 mm
|
10.000 in
254 mm
|
40 lbs
18.1 kg
|
||
| $0.1557 - $0.1731 | 7200 In stock |
4.020 in
102.1 mm
|
14.500 in
368.3 mm
|
40 lbs
18.1 kg