The weather resistant cable ties have all of the same benefits as Essentra's standard ties plus they are UV-resistant, for outdoor use.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|
| $0.3002 - $0.3413 | 6500 In stock |
2.008 in
51.0 mm
|
8.583 in
218.0 mm
|
534.0 lbs
242.2 kg
|
||
| $0.2946 - $0.3285 | 6000 In stock |
3.070 in
78 mm
|
11.000 in
279.4 mm
|
120 lbs
54.4 kg
|
||
| $1.7768 - $1.9616 | Request the lead time here |
10.906 in
277.0 mm
|
36 in
914.4 mm
|
778.0 lbs
352.9 kg
|
||
| $0.6305 - $0.7053 | 900 In stock |
7.280 in
184.9 mm
|
24.000 in
609.6 mm
|
175 lbs
79.4 kg
|
||
| $0.152 - $0.1685 | 6700 In stock |
3.780 in
96 mm
|
13.000 in
330.2 mm
|
40 lbs
18.1 kg
|
||
| $0.1307 - $0.18 | 46000 In stock |
3.031 in
77.0 mm
|
11.024 in
280.0 mm
|
222.0 lbs
100.7 kg
|
||
| CTWR019A | $0.0812 - $0.0902 | 3900 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
50 lbs
22.7 kg
|
|
| $0.152 - $0.1685 | Request the lead time here |
2.910 in
73.9 mm
|
10.000 in
254 mm
|
50 lbs
22.7 kg
|
||
| WITA-175R-UVB-L | $0.7212 - $0.8492 | 1300 In stock |
7.008 in
178.0 mm
|
24.016 in
610.0 mm
|
778.0 lbs
352.9 kg
|
|
| $0.1472 - $0.1635 | 15800 In stock |
2.910 in
73.9 mm
|
10.000 in
254 mm
|
40 lbs
18.1 kg
|
||
| $0.0812 - $0.0902 | 27300 In stock |
1.930 in
49 mm
|
7.000 in
177.8 mm
|
40 lbs
18.1 kg
|
||
| $0.0915 - $0.1014 | 37900 In stock |
1.650 in
41.9 mm
|
6.500 in
165.1 mm
|
50 lbs
22.7 kg
|
||
| $0.1607 - $0.1781 | 6000 In stock |
3.350 in
85.1 mm
|
11.875 in
301.6 mm
|
50 lbs
22.7 kg
|
||
| $0.2763 - $0.3069 | 2800 In stock |
4.920 in
125 mm
|
17.000 in
431.8 mm
|
50 lbs
22.7 kg
|
||
| $0.4032 - $0.4454 | 1900 In stock |
3.900 in
99.1 mm
|
13.500 in
342.9 mm
|
120 lbs
54.4 kg
|
||
| $0.8904 - $0.998 | 1800 In stock |
8.660 in
220 mm
|
28.000 in
711.2 mm
|
175 lbs
79.4 kg
|
||
| $0.0335 - $0.0407 | 171000 In stock |
0.870 in
22.1 mm
|
3.850 in
97.8 mm
|
18 lbs
8.2 kg
|
||
| $0.4068 - $0.4652 | 11000 In stock |
4.449 in
113.0 mm
|
15.748 in
400.0 mm
|
534.0 lbs
242.2 kg
|
||
| $0.2577 - $0.2859 | 1400 In stock |
2.600 in
66 mm
|
9.437 in
239.7 mm
|
120 lbs
54.4 kg
|
||
| $0.4521 - $0.5039 | 1300 In stock |
4.330 in
110 mm
|
15.000 in
381 mm
|
120 lbs
54.4 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue