The weather resistant cable ties have all of the same benefits as Essentra's standard ties plus they are UV-resistant, for outdoor use.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|
| $0.0812 - $0.0902 | 27300 In stock |
1.930 in
49 mm
|
7.000 in
177.8 mm
|
40 lbs
18.1 kg
|
||
| $0.0746 - $0.1031 | 96000 In stock |
1.524 in
38.7 mm
|
6.299 in
160.0 mm
|
222.0 lbs
100.7 kg
|
||
| $0.222 - $0.2459 | 51000 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
120 lbs
54.4 kg
|
||
| $0.4032 - $0.4454 | 1900 In stock |
3.900 in
99.1 mm
|
13.500 in
342.9 mm
|
120 lbs
54.4 kg
|
||
| $0.5427 - $0.6047 | 7800 In stock |
5.250 in
133.4 mm
|
17.750 in
450.9 mm
|
175 lbs
79.4 kg
|
||
| $0.351 - $0.3936 | 8300 In stock |
5.120 in
130 mm
|
17.750 in
450.9 mm
|
50 lbs
22.7 kg
|
||
| $0.3002 - $0.3413 | 6500 In stock |
2.008 in
51.0 mm
|
8.583 in
218.0 mm
|
534.0 lbs
242.2 kg
|
||
| $0.4521 - $0.5039 | 1200 In stock |
4.330 in
110 mm
|
15.000 in
381 mm
|
120 lbs
54.4 kg
|
||
| $0.6924 - $0.7703 | Request the lead time here |
6.500 in
165.1 mm
|
21.875 in
555.6 mm
|
175 lbs
79.4 kg
|
||
| $1.2938 - $1.4463 | 6100 In stock |
10.630 in
270 mm
|
36.000 in
914.4 mm
|
175 lbs
79.4 kg
|
||
| $0.0686 - $0.0803 | 106000 In stock |
2.13 in
54.1 mm
|
7.874 in
200.0 mm
|
80.0 lbs
36.3 kg
|
||
| $0.071 - $0.0791 | 452000 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
18 lbs
8.2 kg
|
||
| $0.0729 - $0.1902 | 196000 In stock |
2.098 in
53.3 mm
|
8.071 in
205.0 mm
|
180.0 lbs
81.6 kg
|
||
| $0.3674 - $0.413 | 1000 In stock |
4.330 in
110 mm
|
15.000 in
381 mm
|
100 lbs
45.4 kg
|
||
| CTWR019A | $0.0812 - $0.0902 | 3500 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
50 lbs
22.7 kg
|
|
| $0.152 - $0.1685 | Request the lead time here |
2.910 in
73.9 mm
|
10.000 in
254 mm
|
50 lbs
22.7 kg
|
||
| $0.1937 - $0.2154 | 6100 In stock |
4.020 in
102.1 mm
|
14.500 in
368.3 mm
|
50 lbs
22.7 kg
|
||
| $0.0593 - $0.0663 | 117700 In stock |
1.380 in
35.1 mm
|
5.500 in
139.7 mm
|
40 lbs
18.1 kg
|
||
| $0.0812 - $0.0902 | 14000 In stock |
1.180 in
30 mm
|
4.750 in
120.7 mm
|
50 lbs
22.7 kg
|
||
| $0.1817 - $0.2013 | 1200 In stock |
3.190 in
81 mm
|
11.000 in
279.4 mm
|
50 lbs
22.7 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue