Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| $0.4746 - $0.5265 | 11900 In stock |
4.330 in
110 mm
|
14.960 in
380 mm
|
Green
|
120 lbs
54.4 kg
|
||
| $0.0306 - $0.0341 | 67000 In stock |
0.980 in
24.9 mm
|
3.940 in
100.1 mm
|
Blue
|
18 lbs
8.2 kg
|
||
| $0.0306 - $0.0341 | 67300 In stock |
0.980 in
24.9 mm
|
3.940 in
100.1 mm
|
Red
|
18 lbs
8.2 kg
|
||
| $0.0306 - $0.0341 | 2200 In stock |
0.980 in
24.9 mm
|
3.940 in
100.1 mm
|
Yellow
|
18 lbs
8.2 kg
|
||
| $0.057 - $0.0633 | 5800 In stock |
1.540 in
39.1 mm
|
5.910 in
150.1 mm
|
Green
|
40 lbs
18.1 kg
|
||
| $0.4746 - $0.5265 | 4400 In stock |
4.330 in
110 mm
|
14.960 in
380 mm
|
Silver
|
120 lbs
54.4 kg
|
||
| $0.0306 - $0.0341 | 39600 In stock |
0.980 in
24.9 mm
|
3.940 in
100.1 mm
|
Green
|
18 lbs
8.2 kg
|
||
| $0.0306 - $0.0341 | 67300 In stock |
0.980 in
24.9 mm
|
3.940 in
100.1 mm
|
Silver
|
18 lbs
8.2 kg
|
||
| $0.057 - $0.0633 | 36300 In stock |
1.540 in
39.1 mm
|
5.910 in
150.1 mm
|
Blue
|
40 lbs
18.1 kg
|
||
| $0.1922 - $0.2133 | 9600 In stock |
4.020 in
102.1 mm
|
14.490 in
368 mm
|
Silver
|
50 lbs
22.7 kg
|
||
| $0.0734 - $0.0815 | 17600 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
Red
|
18 lbs
8.2 kg
|
||
| $0.0734 - $0.0815 | 27100 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
Yellow
|
18 lbs
8.2 kg
|
||
| $0.1061 - $0.1175 | 24300 In stock |
2.910 in
73.9 mm
|
9.840 in
249.9 mm
|
Green
|
40 lbs
18.1 kg
|
||
| $0.4746 - $0.5265 | 18000 In stock |
4.330 in
110 mm
|
14.960 in
380 mm
|
Red
|
120 lbs
54.4 kg
|
||
| $0.0734 - $0.0815 | Request the lead time here |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
Blue
|
18 lbs
8.2 kg
|
||
| $0.057 - $0.0633 | 3000 In stock |
1.540 in
39.1 mm
|
5.910 in
150.1 mm
|
Silver
|
40 lbs
18.1 kg
|
||
| $0.1145 - $0.1278 | 81900 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
Blue
|
50 lbs
22.7 kg
|
||
| $0.1704 - $0.1892 | 37800 In stock |
3.350 in
85.1 mm
|
11.810 in
300 mm
|
Green
|
50 lbs
22.7 kg
|
||
| $0.1922 - $0.2133 | 6000 In stock |
4.020 in
102.1 mm
|
14.490 in
368 mm
|
Red
|
50 lbs
22.7 kg
|
||
| $0.1061 - $0.1175 | 42000 In stock |
2.910 in
73.9 mm
|
9.840 in
249.9 mm
|
Silver
|
40 lbs
18.1 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue