Menu Search

Standard Cable Ties - Locking, Heat Stabilized

In stock

UL94 V-2 heat stabilized cable ties are ideal for applications where heat is generated or present. Heat Stabilized cable ties offer greater stability properties in harsh environments.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
20 results
Product SKUs information
Item Code Price range Availability Maximum Cable Bundle Diameter Overall Length Minimum Loop Tensile Strength View
$0.0336 - $0.0371 75800 In stock
0.980 in
4.000 in
18 lbs
$0.1493 - $0.1658 137100 In stock
2.170 in
8.000 in
40 lbs
$0.1892 - $0.2103 21300 In stock
2.050 in
7.500 in
50 lbs
$0.3773 - $0.4229 1100 In stock
4.920 in
17.000 in
50 lbs
$0.1895 - $0.4082 8000 In stock
8.74 in
11.024 in
$0.9294 - $1.0334 1000 In stock
7.280 in
24.000 in
175 lbs
$0.1626 - $0.1805 60000 In stock
3.350 in
11.500 in
40 lbs
$0.1839 - $0.2042 29600 In stock
2.170 in
8.000 in
50 lbs
$0.689 - $0.7673 8300 In stock
6.540 in
21.687 in
50 lbs
$0.1194 - $0.2739 224000 In stock
1.950 in
7.900 in
$0.2781 - $0.3093 5000 In stock
2.600 in
9.437 in
120 lbs
$0.0543 - $0.0602 92600 In stock
1.380 in
5.500 in
18 lbs
$0.0875 - $0.0966 35400 In stock
1.180 in
4.750 in
50 lbs
$0.2016 - $0.2246 8000 In stock
3.190 in
11.000 in
50 lbs
WITA-18R-HS-M $0.0426 - $0.1004 98000 In stock
1.060 in
4.720 in
$0.6536 - $0.7218 2500 In stock
4.330 in
15.000 in
120 lbs
$0.1374 - $0.1526 1000 In stock
1.650 in
6.500 in
50 lbs
$0.0792 - $0.1875 27000 In stock
7.087 in
5.906 in
$0.086 - $0.0956 162200 In stock
2.170 in
8.000 in
18 lbs
$0.2331 - $0.2589 11000 In stock
3.350 in
11.875 in
50 lbs
Standard Cable Ties - 101.6 mm | 4.000 in ; Black ; 101.6 mm | 4.000 in

CT003F

Price Range
$0.0371 - $0.0336

Stock Levels
75800 In stock
Attributes
  • Material
    Nylon 6/6
  • Maximum Cable Bundle Diameter
    0.980 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    4.000 in
  • Overall Width
    0.100 in
Standard Cable Ties - 203.2 mm | 8.000 in ; Black ; 203.2 mm | 8.000 in

CT012D

Price Range
$0.1658 - $0.1493

Stock Levels
137100 In stock
Attributes
  • Material
    Nylon 6/6
  • Maximum Cable Bundle Diameter
    2.170 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    8.000 in
  • Overall Width
    0.140 in
Standard Cable Ties - 190.5 mm | 7.500 in ; Black ; 190.5 mm | 7.500 in

CT021C

Price Range
$0.2103 - $0.1892

Stock Levels
21300 In stock
Attributes
  • Material
    Nylon 6/6
  • Maximum Cable Bundle Diameter
    2.050 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    7.500 in
  • Overall Width
    0.190 in
Standard Cable Ties - 431.8 mm | 17.000 in ; Black ; 431.8 mm | 17.000 in

CT029F

Price Range
$0.4229 - $0.3773

Stock Levels
1100 In stock
Attributes
  • Material
    Nylon 6/6
  • Maximum Cable Bundle Diameter
    4.920 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    17.000 in
  • Overall Width
    0.190 in
Standard Cable Ties - Nylon 6/6 ; 280.0 mm | 11.024 in ; Black

WITA-50RL-HS-M

Price Range
$0.4082 - $0.1895

Stock Levels
8000 In stock
Attributes
  • Material
    Nylon 6/6
  • Maximum Cable Bundle Diameter
    8.74 in
  • Overall Length
    11.024 in
  • Colour
    Black
  • Full Material
    Polyamide 66
Standard Cable Ties - 609.6 mm | 24.000 in ; Black ; 609.6 mm | 24.000 in

CT075C

Price Range
$1.0334 - $0.9294

Stock Levels
1000 In stock
Attributes
  • Material
    Nylon 6/6
  • Maximum Cable Bundle Diameter
    7.280 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    24.000 in
  • Overall Width
    0.305 in
Standard Cable Ties - 292.1 mm | 11.500 in ; Black ; 292.1 mm | 11.500 in

CT015C

Price Range
$0.1805 - $0.1626

Stock Levels
60000 In stock
Attributes
  • Material
    Nylon 6/6
  • Maximum Cable Bundle Diameter
    3.350 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    11.500 in
  • Overall Width
    0.140 in
Standard Cable Ties - 203.2 mm | 8.000 in ; Black ; 203.2 mm | 8.000 in

CT022C

Price Range
$0.2042 - $0.1839

Stock Levels
29600 In stock
Attributes
  • Material
    Nylon 6/6
  • Maximum Cable Bundle Diameter
    2.170 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    8.000 in
  • Overall Width
    0.180 in
Standard Cable Ties - 550.8 mm | 21.687 in ; Black ; 550.8 mm | 21.687 in

CT033C

Price Range
$0.7673 - $0.689

Stock Levels
8300 In stock
Attributes
  • Material
    Nylon 6/6
  • Maximum Cable Bundle Diameter
    6.540 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    21.687 in
  • Overall Width
    0.190 in
Standard Cable Ties - Nylon 6/6 ; 200.7 mm | 7.900 in ; Black

WITA-50R-HS-M

Price Range
$0.2739 - $0.1194

Stock Levels
224000 In stock
Attributes
  • Material
    Nylon 6/6
  • Maximum Cable Bundle Diameter
    1.950 in
  • Overall Length
    7.900 in
  • Overall Width
    0.180 in
  • Tooth Material
    Nylon 6/6
Standard Cable Ties - 239.7 mm | 9.437 in ; Black ; 239.7 mm | 9.437 in

CT067C

Price Range
$0.3093 - $0.2781

Stock Levels
5000 In stock
Attributes
  • Material
    Nylon 6/6
  • Maximum Cable Bundle Diameter
    2.600 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    9.437 in
  • Overall Width
    0.300 in
Standard Cable Ties - 139.7 mm | 5.500 in ; Black ; 139.7 mm | 5.500 in

CT005C

Price Range
$0.0602 - $0.0543

Stock Levels
92600 In stock
Attributes
  • Material
    Nylon 6/6
  • Maximum Cable Bundle Diameter
    1.380 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    5.500 in
  • Overall Width
    0.100 in
Standard Cable Ties - 120.7 mm | 4.750 in ; Black ; 120.7 mm | 4.750 in

CT018C

Price Range
$0.0966 - $0.0875

Stock Levels
35400 In stock
Attributes
  • Material
    Nylon 6/6
  • Maximum Cable Bundle Diameter
    1.180 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    4.750 in
  • Overall Width
    0.190 in
Standard Cable Ties - 279.4 mm | 11.000 in ; Black ; 279.4 mm | 11.000 in

CT024C

Price Range
$0.2246 - $0.2016

Stock Levels
8000 In stock
Attributes
  • Material
    Nylon 6/6
  • Maximum Cable Bundle Diameter
    3.190 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    11.000 in
  • Overall Width
    0.190 in
Standard Cable Ties - Nylon 6/6 ; 119.9 mm | 4.720 in ; Black

WITA-18R-HS-M

Price Range
$0.1004 - $0.0426

Stock Levels
98000 In stock
Attributes
  • Material
    Nylon 6/6
  • Maximum Cable Bundle Diameter
    1.060 in
  • Overall Length
    4.720 in
  • Overall Width
    0.100 in
  • Tooth Material
    Nylon 6/6
Standard Cable Ties - 381 mm | 15.000 in ; Black ; 381 mm | 15.000 in

CT072C

Price Range
$0.7218 - $0.6536

Stock Levels
2500 In stock
Attributes
  • Material
    Nylon 6/6
  • Maximum Cable Bundle Diameter
    4.330 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    15.000 in
  • Overall Width
    0.300 in
Standard Cable Ties - 165.1 mm | 6.500 in ; Black ; 165.1 mm | 6.500 in

CT019C

Price Range
$0.1526 - $0.1374

Stock Levels
1000 In stock
Attributes
  • Material
    Nylon 6/6
  • Maximum Cable Bundle Diameter
    1.650 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    6.500 in
  • Overall Width
    0.190 in
Standard Cable Ties - Nylon 6/6 ; 150.0 mm | 5.906 in ; Black

WITA-40R-HS-M

Price Range
$0.1875 - $0.0792

Stock Levels
27000 In stock
Attributes
  • Material
    Nylon 6/6
  • Maximum Cable Bundle Diameter
    7.087 in
  • Overall Length
    5.906 in
  • Colour
    Black
  • Full Material
    Polyamide 66
Standard Cable Ties - 203.2 mm | 8.000 in ; Black ; 203.2 mm | 8.000 in

CT007C

Price Range
$0.0956 - $0.086

Stock Levels
162200 In stock
Attributes
  • Material
    Nylon 6/6
  • Maximum Cable Bundle Diameter
    2.170 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    8.000 in
  • Overall Width
    0.100 in
Standard Cable Ties - 301.6 mm | 11.875 in ; Black ; 301.6 mm | 11.875 in

CT025C

Price Range
$0.2589 - $0.2331

Stock Levels
11000 In stock
Attributes
  • Material
    Nylon 6/6
  • Maximum Cable Bundle Diameter
    3.350 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    11.875 in
  • Overall Width
    0.190 in