Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| SIG1310A | $0.4298 - $6.0101 | 3935 In stock |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.120 in
3 mm
|
11.0
|
|
| SIG1255A | $0.1794 - $2.5104 | 7724 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.049 in
1.2 mm
|
18.0
|
|
| $0.2705 - $1.0526 | 20804 In stock |
Black
|
ABS
|
Polished
|
1.125 in
28.6 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.3044 - $4.248 | 1968 In stock |
Black
|
ABS
|
Polished
|
1.250 in
31.8 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.4584 - $6.4107 | 15356 In stock |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.3405 - $1.3229 | 6034 In stock |
Black
|
ABS
|
Polished
|
1.250 in
31.8 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.4298 - $6.0101 | 1317 In stock |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.134 in
3.4 mm
|
10.0
|
||
| $0.188 - $2.631 | 11316 In stock |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.1631 - $0.5987 | 13840 In stock |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.2633 - $3.4758 | 9491 In stock |
Black
|
ABS
|
Polished
|
0.812 in
20.6 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.2466 - $3.2343 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.875 in
22.2 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.1794 - $2.5104 | 22335 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.4298 - $6.0101 | 10852 In stock |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.1905 - $2.5104 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.812 in
20.6 mm
|
0.083 in
2.1 mm
|
14.0
|
||
| $0.1905 - $2.5104 | 4500 In stock |
Black
|
ABS
|
Polished
|
0.812 in
20.6 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.2633 - $1.6992 | 9010 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.1623 - $2.2892 | 494 In stock |
Black
|
HDPE
|
Textured
|
1.248 in
31.7 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.0948 - $1.3347 | 29282 In stock |
Black
|
ABS
|
Polished
|
0.500 in
12.7 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.1232 - $1.7306 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.625 in
15.9 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.56 - $7.8443 | 5000 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.049 in
1.2 mm
|
18.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue