Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0815 - $1.1463 | Request the lead time here |
Black
|
HDPE
|
Textured
|
1.114 in
28.3 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $0.2355 - $0.8666 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.500 in
12.7 mm
|
0.083 in
2.1 mm
|
14.0
|
||
| $0.1779 - $2.5104 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.625 in
15.9 mm
|
0.058 in
1.5 mm
|
17.0
|
||
| $0.2393 - $0.8813 | 14788 In stock |
Black
|
ABS
|
Polished
|
0.715 in
18.2 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.2033 - $2.8481 | 16265 In stock |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
0.095 in
2.4 mm
|
13.0
|
||
| $0.2754 - $1.0139 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
0.042 in
1.1 mm
|
19.0
|
||
| $0.1905 - $2.5104 | 4500 In stock |
Black
|
ABS
|
Polished
|
0.812 in
20.6 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.2633 - $1.6992 | 5810 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.1779 - $2.4887 | 3408 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.058 in
1.5 mm
|
17.0
|
||
| $0.4803 - $1.8758 | Request the lead time here |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.035 in
0.9 mm
|
20.0
|
||
| $0.6773 - $2.6334 | 2349 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.56 - $7.8443 | 5000 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $1.5272 - $2.969 | Request the lead time here |
Black
|
LDPE
|
Chrome
|
1.378 in
35.0 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $1.587 - $3.0873 | 7966 In stock |
Black
|
LDPE
|
Chrome
|
1 in
25.4 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $0.2177 - $3.0608 | 103990 In stock |
Black
|
LDPE
|
Polished
|
0.750 in
19.1 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $0.2721 - $3.8337 | 116 In stock |
Black
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.1934 - $2.7033 | 6154 In stock |
Black
|
LDPE
|
Polished
|
0.787 in
20.0 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.1079 - $1.5135 | 102862 In stock |
Black
|
LDPE
|
Textured
|
0.500 in
12.7 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.1934 - $2.7033 | 7375 In stock |
Black
|
LDPE
|
Textured
|
0.866 in
22.0 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.5828 - $8.2307 | 700 In stock |
Black
|
LDPE
|
Textured
|
1.575 in
40.0 mm
|
0.120 in
3 mm
|
11-19