Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2705 - $1.0526 | 20804 In stock |
Black
|
ABS
|
Polished
|
1.125 in
28.6 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.3044 - $4.248 | 2085 In stock |
Black
|
ABS
|
Polished
|
1.250 in
31.8 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.4584 - $6.4107 | 15576 In stock |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.2016 - $0.7847 | Request the lead time here |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.035 in
0.9 mm
|
22.0
|
||
| $0.3405 - $1.3229 | 1940 In stock |
Black
|
ABS
|
Polished
|
1.250 in
31.8 mm
|
0.109 in
2.8 mm
|
12.0
|
||
| $0.4298 - $6.0101 | 1317 In stock |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.134 in
3.4 mm
|
10.0
|
||
| $0.2705 - $1.0526 | 4219 In stock |
Black
|
ABS
|
Polished
|
1.125 in
28.6 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.3405 - $1.3229 | 9750 In stock |
Black
|
ABS
|
Polished
|
1.250 in
31.8 mm
|
0.083 in
2.1 mm
|
14.0
|
||
| SIG1310A | $0.4298 - $6.0101 | 3935 In stock |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.120 in
3 mm
|
11.0
|
|
| SIG1255A | $0.1794 - $2.5104 | 7724 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.049 in
1.2 mm
|
18.0
|
|
| $0.2016 - $0.7847 | 6352 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.035 in
0.9 mm
|
20.0
|
||
| $0.3044 - $4.248 | 11575 In stock |
Black
|
ABS
|
Polished
|
1.250 in
31.8 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.3405 - $1.3229 | 6034 In stock |
Black
|
ABS
|
Polished
|
1.250 in
31.8 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.1631 - $0.5987 | 2840 In stock |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.2633 - $3.4758 | 9491 In stock |
Black
|
ABS
|
Polished
|
0.812 in
20.6 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.2466 - $3.2343 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.875 in
22.2 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.1794 - $2.5104 | 10906 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.4298 - $6.0101 | 10852 In stock |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.56 - $7.8443 | 1867 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.109 in
2.8 mm
|
12.0
|
||
| $0.8547 - $3.3071 | 1018 In stock |
Black
|
ABS
|
Polished
|
2.500 in
63.5 mm
|
0.120 in
3 mm
|
11.0