Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2705 - $1.0526 | 2019 In stock |
Black
|
ABS
|
Polished
|
1.125 in
28.6 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.3405 - $1.3229 | 12250 In stock |
Black
|
ABS
|
Polished
|
1.250 in
31.8 mm
|
0.083 in
2.1 mm
|
14.0
|
||
| SIG1310A | $0.4298 - $6.0101 | 3935 In stock |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.120 in
3 mm
|
11.0
|
|
| SIG1255A | $0.1794 - $2.5104 | 7724 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.049 in
1.2 mm
|
18.0
|
|
| $0.2705 - $1.0526 | 20804 In stock |
Black
|
ABS
|
Polished
|
1.125 in
28.6 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.3044 - $4.248 | 1968 In stock |
Black
|
ABS
|
Polished
|
1.250 in
31.8 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.4584 - $6.4107 | 15576 In stock |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.3405 - $1.3229 | 1940 In stock |
Black
|
ABS
|
Polished
|
1.250 in
31.8 mm
|
0.109 in
2.8 mm
|
12.0
|
||
| $0.4298 - $6.0101 | 1317 In stock |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.134 in
3.4 mm
|
10.0
|
||
| $0.2016 - $0.7847 | 6352 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.035 in
0.9 mm
|
20.0
|
||
| $0.3044 - $4.248 | 11575 In stock |
Black
|
ABS
|
Polished
|
1.250 in
31.8 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.2016 - $0.7847 | Request the lead time here |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.035 in
0.9 mm
|
22.0
|
||
| $0.1636 - $2.3064 | Request the lead time here |
Black
|
HDPE
|
Textured
|
1 in
25.4 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.0815 - $1.1463 | Request the lead time here |
Black
|
HDPE
|
Textured
|
1.114 in
28.3 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $0.1232 - $1.7306 | 8808 In stock |
Black
|
ABS
|
Polished
|
0.625 in
15.9 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.2393 - $0.8813 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.695 in
17.7 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.1911 - $2.6793 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.500 in
12.7 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.2352 - $0.8642 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.625 in
15.9 mm
|
0.035 in
0.9 mm
|
20.0
|
||
| $0.2393 - $0.8813 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.725 in
18.4 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.2261 - $3.186 | 862 In stock |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
0.065 in
1.7 mm
|
16.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue