Menu Search

Square Tube Insert Glides

In stock

Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.

  • Material: ABS, Butyrate, LDPE, HDPE
  • Colour: Black, Clear, White

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
149 results
Product SKUs information
Item Code Price range Availability Colour Material Finish Compatible Tube Size Maximum Wall Thickness Compatible Tube Gauge View
$0.2705 - $1.0526 2019 In stock
Black
ABS
Polished
1.125 in
0.065 in
16.0
$0.3405 - $1.3229 9750 In stock
Black
ABS
Polished
1.250 in
0.083 in
14.0
SIG1310A $0.4298 - $6.0101 3935 In stock
Black
ABS
Polished
1.500 in
0.120 in
11.0
$0.2016 - $0.7847 Request the lead time here
Black
ABS
Polished
1.000 in
0.035 in
22.0
$0.3405 - $1.3229 1940 In stock
Black
ABS
Polished
1.250 in
0.109 in
12.0
$0.4298 - $6.0101 1317 In stock
Black
ABS
Polished
1.500 in
0.134 in
10.0
$0.3044 - $4.248 11575 In stock
Black
ABS
Polished
1.250 in
0.120 in
11.0
$0.1636 - $2.3064 Request the lead time here
Black
HDPE
Textured
1 in
0.083 in
14-20
$0.0948 - $1.3347 29282 In stock
Black
ABS
Polished
0.500 in
0.065 in
16.0
$0.1232 - $1.7306 Request the lead time here
Black
ABS
Polished
0.625 in
0.049 in
18.0
$0.2139 - $0.7869 13325 In stock
Black
ABS
Polished
0.725 in
0.120 in
11.0
$0.1631 - $0.5987 2840 In stock
Black
ABS
Polished
0.750 in
0.049 in
18.0
$0.2633 - $3.4758 9491 In stock
Black
ABS
Polished
0.812 in
0.065 in
16.0
$0.2466 - $3.2343 Request the lead time here
Black
ABS
Polished
0.875 in
0.049 in
18.0
$0.1794 - $2.5104 13706 In stock
Black
ABS
Polished
1.000 in
0.065 in
16.0
$0.4298 - $6.0101 10852 In stock
Black
ABS
Polished
1.500 in
0.049 in
18.0
$0.4949 - $6.9513 4420 In stock
Black
ABS
Polished
1.750 in
0.065 in
16.0
$0.5981 - $8.3748 4390 In stock
Black
ABS
Polished
2.000 in
0.065 in
16.0
$3.0609 - $5.9765 2992 In stock
Black
LDPE
Chrome
1.575 in
2.000 in
14-19
$2.2529 - $4.3917 3231 In stock
Black
LDPE
Chrome
1.181 in
2.000 in
14-19
  • of 8
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1270A

Price Range
$1.0526 - $0.2705

Stock Levels
2019 In stock
Attributes
  • Compatible Tube Size
    1.125 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1290A

Price Range
$1.3229 - $0.3405

Stock Levels
9750 In stock
Attributes
  • Compatible Tube Size
    1.250 in
  • Compatible Tube Gauge
    14.0
  • Maximum Wall Thickness
    0.083 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1310A

Price Range
$6.0101 - $0.4298

Stock Levels
3935 In stock
Attributes
  • Compatible Tube Size
    1.500 in
  • Compatible Tube Gauge
    11.0
  • Maximum Wall Thickness
    0.120 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1265A

Price Range
$0.7847 - $0.2016

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    1.000 in
  • Compatible Tube Gauge
    22.0
  • Maximum Wall Thickness
    0.035 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1285A

Price Range
$1.3229 - $0.3405

Stock Levels
1940 In stock
Attributes
  • Compatible Tube Size
    1.250 in
  • Compatible Tube Gauge
    12.0
  • Maximum Wall Thickness
    0.109 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1305A

Price Range
$6.0101 - $0.4298

Stock Levels
1317 In stock
Attributes
  • Compatible Tube Size
    1.500 in
  • Compatible Tube Gauge
    10.0
  • Maximum Wall Thickness
    0.134 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1280A

Price Range
$4.248 - $0.3044

Stock Levels
11575 In stock
Attributes
  • Compatible Tube Size
    1.250 in
  • Compatible Tube Gauge
    11.0
  • Maximum Wall Thickness
    0.120 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Square Glide 14-20 25.4 mm 0.083 in Black HDPE

LSQR101420A

Price Range
$2.3064 - $0.1636

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    1 in
  • Compatible Tube Gauge
    14-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.083 in
  • Material
    HDPE
Square Glide Square 0.500 in 16.0 Black ABS

SIG1110A

Price Range
$1.3347 - $0.0948

Stock Levels
29282 In stock
Attributes
  • Compatible Tube Size
    0.500 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square 0.625 in 18.0 Black ABS

SIG1130A

Price Range
$1.7306 - $0.1232

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    0.625 in
  • Compatible Tube Gauge
    18.0
  • Maximum Wall Thickness
    0.049 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square .725 in 11.0 Black ABS

SIG1150A

Price Range
$0.7869 - $0.2139

Stock Levels
13325 In stock
Attributes
  • Compatible Tube Size
    0.725 in
  • Compatible Tube Gauge
    11.0
  • Maximum Wall Thickness
    0.120 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square 0.750 in 18.0 Black ABS

SIG1180A

Price Range
$0.5987 - $0.1631

Stock Levels
2840 In stock
Attributes
  • Compatible Tube Size
    0.750 in
  • Compatible Tube Gauge
    18.0
  • Maximum Wall Thickness
    0.049 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square 0.812 in 16.0 Black ABS

SIG1205A

Price Range
$3.4758 - $0.2633

Stock Levels
9491 In stock
Attributes
  • Compatible Tube Size
    0.812 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square 0.875 in 18.0 Black ABS

SIG1225A

Price Range
$3.2343 - $0.2466

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    0.875 in
  • Compatible Tube Gauge
    18.0
  • Maximum Wall Thickness
    0.049 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1245A

Price Range
$2.5104 - $0.1794

Stock Levels
13706 In stock
Attributes
  • Compatible Tube Size
    1.000 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1330A

Price Range
$6.0101 - $0.4298

Stock Levels
10852 In stock
Attributes
  • Compatible Tube Size
    1.500 in
  • Compatible Tube Gauge
    18.0
  • Maximum Wall Thickness
    0.049 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1350A

Price Range
$6.9513 - $0.4949

Stock Levels
4420 In stock
Attributes
  • Compatible Tube Size
    1.750 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1375A

Price Range
$8.3748 - $0.5981

Stock Levels
4390 In stock
Attributes
  • Compatible Tube Size
    2.000 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Square Glide 14-19 40.0 mm 2.000 in Black LDPE

SQP465344A

Price Range
$5.9765 - $3.0609

Stock Levels
2992 In stock
Attributes
  • Compatible Tube Size
    1.575 in
  • Compatible Tube Gauge
    14-19
  • Minimum Wall Thickness
    1.000 in
  • Maximum Wall Thickness
    2.000 in
  • Material
    LDPE
Square Glide 14-19 30.0 mm 2.000 in Black LDPE

SQP465342A

Price Range
$4.3917 - $2.2529

Stock Levels
3231 In stock
Attributes
  • Compatible Tube Size
    1.181 in
  • Compatible Tube Gauge
    14-19
  • Minimum Wall Thickness
    1.000 in
  • Maximum Wall Thickness
    2.000 in
  • Material
    LDPE