Menu Search

Square Tube Insert Glides

In stock

Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.

  • Material: ABS, Butyrate, LDPE, HDPE
  • Colour: Black, Clear, White

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
149 results
Product SKUs information
Item Code Price range Availability Colour Material Finish Compatible Tube Size Maximum Wall Thickness Compatible Tube Gauge View
$0.1623 - $2.2892 494 In stock
Black
HDPE
Textured
1.248 in
0.083 in
14-20
$0.0948 - $1.3347 29282 In stock
Black
ABS
Polished
0.500 in
0.065 in
16.0
$0.1911 - $2.6793 Request the lead time here
Black
ABS
Polished
0.500 in
0.049 in
18.0
$0.2352 - $0.8642 Request the lead time here
Black
ABS
Polished
0.625 in
0.035 in
20.0
$0.2393 - $0.8813 Request the lead time here
Black
ABS
Polished
0.725 in
0.065 in
16.0
$0.2261 - $3.186 862 In stock
Black
ABS
Polished
0.750 in
0.065 in
16.0
$0.1905 - $2.5104 Request the lead time here
Black
ABS
Polished
0.812 in
0.083 in
14.0
$0.1232 - $1.7306 8808 In stock
Black
ABS
Polished
0.625 in
0.065 in
16.0
$2.0493 - $7.9652 410 In stock
Black
ABS
Polished
3.000 in
0.120 in
11.0
$0.6392 - $1.2452 Request the lead time here
Black
LDPE
Chrome
0.622 in
2.000 in
14-19
$0.096 - $1.269 28037 In stock
Black
LDPE
Polished
0.500 in
0.065 in
16-20
$0.2721 - $3.8337 63227 In stock
Black
LDPE
Polished
1.000 in
0.134 in
10-14
$0.1386 - $1.9503 30000 In stock
Black
LDPE
Polished
0.625 in
0.109 in
12-20
$0.6689 - $9.4133 500 In stock
Black
LDPE
Textured
1.772 in
0.120 in
11-19
$1.481 - $20.8296 150 In stock
Black
LDPE
Textured
3.15 in
0.164 in
8-14
$1.35 - $18.9473 5805 In stock
Black
LDPE
Polished
2.500 in
0.120 in
11-19
$0.584 - $8.2307 141685 In stock
Black
LDPE
Textured
1.500 in
0.120 in
12-19
$0.4298 - $6.0101 10852 In stock
Black
ABS
Polished
1.500 in
0.049 in
18.0
$1.85 - $8.0616 22946 In stock
Black
LDPE
Textured
3.000 in
0.164 in
8-14
$1.85 - $8.3753 352 In stock
White
LDPE
Textured
3.000 in
0.164 in
8-14
  • of 8
Square Glide 14-20 31.7 mm 0.083 in Black HDPE

LSQR121420A

Price Range
$2.2892 - $0.1623

Stock Levels
494 In stock
Attributes
  • Compatible Tube Size
    1.248 in
  • Compatible Tube Gauge
    14-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.083 in
  • Material
    HDPE
Square Glide Square 0.500 in 16.0 Black ABS

SIG1110A

Price Range
$1.3347 - $0.0948

Stock Levels
29282 In stock
Attributes
  • Compatible Tube Size
    0.500 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square 0.500 in 18.0 Black ABS

SIG1115A

Price Range
$2.6793 - $0.1911

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    0.500 in
  • Compatible Tube Gauge
    18.0
  • Maximum Wall Thickness
    0.049 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square 0.625 in 20.0 Black ABS

SIG1135A

Price Range
$0.8642 - $0.2352

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    0.625 in
  • Compatible Tube Gauge
    20.0
  • Maximum Wall Thickness
    0.035 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square .725 in 16.0 Black ABS

SIG1155A

Price Range
$0.8813 - $0.2393

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    0.725 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square 0.750 in 16.0 Black ABS

SIG1175A

Price Range
$3.186 - $0.2261

Stock Levels
862 In stock
Attributes
  • Compatible Tube Size
    0.750 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square 0.812 in 14.0 Black ABS

SIG1200A

Price Range
$2.5104 - $0.1905

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    0.812 in
  • Compatible Tube Gauge
    14.0
  • Maximum Wall Thickness
    0.083 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square 0.625 in 16.0 Black ABS

SIG1120A

Price Range
$1.7306 - $0.1232

Stock Levels
8808 In stock
Attributes
  • Compatible Tube Size
    0.625 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1390A

Price Range
$7.9652 - $2.0493

Stock Levels
410 In stock
Attributes
  • Compatible Tube Size
    3.000 in
  • Compatible Tube Gauge
    11.0
  • Maximum Wall Thickness
    0.120 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Square Glide 14-19 15.8 mm 2.000 in Black LDPE

SQP465341A

Price Range
$1.2452 - $0.6392

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    0.622 in
  • Compatible Tube Gauge
    14-19
  • Minimum Wall Thickness
    1.000 in
  • Maximum Wall Thickness
    2.000 in
  • Material
    LDPE
Square Glide 16-20 0.500 in 0.065 in Black LDPE

SQR051620A

Price Range
$1.269 - $0.096

Stock Levels
28037 In stock
Attributes
  • Compatible Tube Size
    0.500 in
  • Compatible Tube Gauge
    16-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.065 in
  • Material
    LDPE
Square Glide 10-14 1.000 in 0.134 in Black LDPE

SQR101014A

Price Range
$3.8337 - $0.2721

Stock Levels
63227 In stock
Attributes
  • Compatible Tube Size
    1.000 in
  • Compatible Tube Gauge
    10-14
  • Minimum Wall Thickness
    0.083 in
  • Maximum Wall Thickness
    0.134 in
  • Material
    LDPE
Square Glide 12-20 0.625 in 0.109 in Black LDPE

SQR111195A

Price Range
$1.9503 - $0.1386

Stock Levels
30000 In stock
Attributes
  • Compatible Tube Size
    0.625 in
  • Compatible Tube Gauge
    12-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.109 in
  • Material
    LDPE
Square Glide 11-19 45.0 mm 0.120 in Black LDPE

SQR111222A

Price Range
$9.4133 - $0.6689

Stock Levels
500 In stock
Attributes
  • Compatible Tube Size
    1.772 in
  • Compatible Tube Gauge
    11-19
  • Minimum Wall Thickness
    0.042 in
  • Maximum Wall Thickness
    0.120 in
  • Material
    LDPE
Square Glide 8-14 80.0 mm 0.164 in Black LDPE

SQR111227A

Price Range
$20.8296 - $1.481

Stock Levels
150 In stock
Attributes
  • Compatible Tube Size
    3.15 in
  • Compatible Tube Gauge
    8-14
  • Minimum Wall Thickness
    0.083 in
  • Maximum Wall Thickness
    0.164 in
  • Material
    LDPE
Square Glide 11-19 2.500 in 0.120 in Black LDPE

SQR111504A

Price Range
$18.9473 - $1.35

Stock Levels
5805 In stock
Attributes
  • Compatible Tube Size
    2.500 in
  • Compatible Tube Gauge
    11-19
  • Minimum Wall Thickness
    0.042 in
  • Maximum Wall Thickness
    0.120 in
  • Material
    LDPE
Square Glide 12-19 1.500 in 0.120 in Black LDPE

SQR111541A

Price Range
$8.2307 - $0.584

Stock Levels
141685 In stock
Attributes
  • Compatible Tube Size
    1.500 in
  • Compatible Tube Gauge
    12-19
  • Minimum Wall Thickness
    0.042 in
  • Maximum Wall Thickness
    0.120 in
  • Material
    LDPE
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1330A

Price Range
$6.0101 - $0.4298

Stock Levels
10852 In stock
Attributes
  • Compatible Tube Size
    1.500 in
  • Compatible Tube Gauge
    18.0
  • Maximum Wall Thickness
    0.049 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Square Glide 8-14 3.000 in 0.164 in Black LDPE

SQR111545A

Price Range
$8.0616 - $1.85

Stock Levels
22946 In stock
Attributes
  • Compatible Tube Size
    3.000 in
  • Compatible Tube Gauge
    8-14
  • Minimum Wall Thickness
    0.083 in
  • Maximum Wall Thickness
    0.164 in
  • Material
    LDPE
Square Glide 8-14 3.000 in 0.164 in White LDPE

SQR111621A

Price Range
$8.3753 - $1.85

Stock Levels
352 In stock
Attributes
  • Compatible Tube Size
    3.000 in
  • Compatible Tube Gauge
    8-14
  • Minimum Wall Thickness
    0.083 in
  • Maximum Wall Thickness
    0.164 in
  • Material
    LDPE