Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1636 - $2.3064 | Request the lead time here |
Black
|
HDPE
|
Textured
|
1 in
25.4 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.2193 - $0.8085 | 2300 In stock |
Black
|
ABS
|
Polished
|
0.375 in
9.5 mm
|
0.042 in
1.1 mm
|
19.0
|
||
| $0.1232 - $1.7306 | 8808 In stock |
Black
|
ABS
|
Polished
|
0.625 in
15.9 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.2393 - $0.8813 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.695 in
17.7 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.188 - $2.631 | 9316 In stock |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.1631 - $0.5987 | 8340 In stock |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.2633 - $3.4758 | 9491 In stock |
Black
|
ABS
|
Polished
|
0.812 in
20.6 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.2466 - $3.2343 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.875 in
22.2 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.2727 - $1.0115 | 2783 In stock |
Black
|
ABS
|
Polished
|
0.875 in
22.2 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.3237 - $1.2626 | 5620 In stock |
Clear
|
Butyrate
|
Polished
|
1.000 in
25.4 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.4947 - $1.9308 | 11926 In stock |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.083 in
2.1 mm
|
14.0
|
||
| $0.4949 - $6.9513 | 1000 In stock |
Black
|
ABS
|
Polished
|
1.750 in
44.5 mm
|
0.083 in
2.1 mm
|
14.0
|
||
| $0.56 - $7.8443 | 790 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.083 in
2.1 mm
|
14.0
|
||
| $2.0493 - $7.9652 | 410 In stock |
Black
|
ABS
|
Polished
|
3.000 in
76.2 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.2466 - $3.2343 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.875 in
22.2 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.1794 - $2.5104 | 13238 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.083 in
2.1 mm
|
14.0
|
||
| $0.4298 - $6.0101 | 2181 In stock |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.109 in
2.8 mm
|
12.0
|
||
| $0.3683 - $5.1413 | 5479 In stock |
Black
|
LDPE
|
Textured
|
1.375 in
34.9 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.947 - $13.275 | 349584 In stock |
Black
|
LDPE
|
Textured
|
2.000 in
50.8 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.1118 - $1.5713 | Request the lead time here |
White
|
LDPE
|
Polished
|
0.500 in
12.7 mm
|
0.083 in
2.1 mm
|
14-20
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue