Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1623 - $2.2892 | 494 In stock |
Black
|
HDPE
|
Textured
|
1.248 in
31.7 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.0948 - $1.3347 | 29282 In stock |
Black
|
ABS
|
Polished
|
0.500 in
12.7 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.1911 - $2.6793 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.500 in
12.7 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.2352 - $0.8642 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.625 in
15.9 mm
|
0.035 in
0.9 mm
|
20.0
|
||
| $0.2393 - $0.8813 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.725 in
18.4 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.2261 - $3.186 | 862 In stock |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.1905 - $2.5104 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.812 in
20.6 mm
|
0.083 in
2.1 mm
|
14.0
|
||
| $0.1232 - $1.7306 | 8808 In stock |
Black
|
ABS
|
Polished
|
0.625 in
15.9 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $2.0493 - $7.9652 | 410 In stock |
Black
|
ABS
|
Polished
|
3.000 in
76.2 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.6392 - $1.2452 | Request the lead time here |
Black
|
LDPE
|
Chrome
|
0.622 in
15.8 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $0.096 - $1.269 | 28037 In stock |
Black
|
LDPE
|
Polished
|
0.500 in
12.7 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $0.2721 - $3.8337 | 69307 In stock |
Black
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| $0.1386 - $1.9503 | Request the lead time here |
Black
|
LDPE
|
Polished
|
0.625 in
15.9 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.6689 - $9.4133 | 500 In stock |
Black
|
LDPE
|
Textured
|
1.772 in
45.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| $1.481 - $20.8296 | 150 In stock |
Black
|
LDPE
|
Textured
|
3.15 in
80.0 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| $1.35 - $18.9473 | 5555 In stock |
Black
|
LDPE
|
Polished
|
2.500 in
63.5 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.584 - $8.2307 | 141685 In stock |
Black
|
LDPE
|
Textured
|
1.500 in
38.1 mm
|
0.120 in
3 mm
|
12-19
|
||
| $0.4298 - $6.0101 | 10852 In stock |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $1.85 - $8.0616 | 24746 In stock |
Black
|
LDPE
|
Textured
|
3.000 in
76.2 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| $1.85 - $8.3753 | 352 In stock |
White
|
LDPE
|
Textured
|
3.000 in
76.2 mm
|
0.164 in
4.2 mm
|
8-14
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue