Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1511 - $2.1245 | Request the lead time here |
Black
|
HDPE
|
Textured
|
0.622 in
15.8 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $0.4641 - $1.8123 | Request the lead time here |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.035 in
0.9 mm
|
20.0
|
||
| $0.6543 - $2.5443 | 1549 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.5411 - $7.5791 | 5000 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $1.4765 - $4.1043 | Request the lead time here |
Black
|
LDPE
|
Chrome
|
1.378 in
35.0 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $1.5347 - $4.2432 | 7966 In stock |
Black
|
LDPE
|
Chrome
|
1 in
25.4 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $0.2102 - $2.9573 | 134000 In stock |
Black
|
LDPE
|
Polished
|
0.750 in
19.1 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $0.263 - $3.704 | 67037 In stock |
Black
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.1868 - $2.612 | 6154 In stock |
Black
|
LDPE
|
Polished
|
0.787 in
20.0 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.3558 - $4.9674 | 48 In stock |
Black
|
LDPE
|
Polished
|
1.375 in
34.9 mm
|
0.120 in
3 mm
|
11-19
|
||
| SQR111206A | $0.878 - $12.3365 | 69165 In stock |
Black
|
LDPE
|
Polished
|
2.000 in
50.8 mm
|
0.120 in
3 mm
|
11-19
|
|
| $0.1043 - $1.4624 | 108862 In stock |
Black
|
LDPE
|
Textured
|
0.500 in
12.7 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.1868 - $2.612 | 7375 In stock |
Black
|
LDPE
|
Textured
|
0.866 in
22.0 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.5631 - $7.9523 | 700 In stock |
Black
|
LDPE
|
Textured
|
1.575 in
40.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| $1.3557 - $19.0292 | 250 In stock |
Black
|
LDPE
|
Textured
|
2.362 in
60.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.1706 - $2.402 | 2412 In stock |
White
|
LDPE
|
Polished
|
0.750 in
19.1 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.2382 - $3.125 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.875 in
22.2 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.8683 - $11.4598 | 250 In stock |
White
|
LDPE
|
Polished
|
1.750 in
44.5 mm
|
0.083 in
2.1 mm
|
14-18
|
||
| $0.837 - $11.7716 | 29184 In stock |
Black
|
LDPE
|
Polished
|
2.000 in
50.8 mm
|
0.083 in
2.1 mm
|
14-18
|
||
| $5.3798 - $23.5148 | 381 In stock |
Black
|
LDPE
|
Polished
|
3.500 in
88.9 mm
|
0.164 in
4.2 mm
|
8-11
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue