Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1377 - $1.9277 | 4012 In stock |
Black
|
HDPE
|
Textured
|
0.748 in
19.0 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $0.2307 - $0.8498 | 5000 In stock |
Black
|
ABS
|
Polished
|
0.375 in
9.5 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.1631 - $0.5987 | 8340 In stock |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.2633 - $3.4758 | 9491 In stock |
Black
|
ABS
|
Polished
|
0.812 in
20.6 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.2466 - $3.2343 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.875 in
22.2 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.1794 - $2.5104 | 2735 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.4298 - $6.0101 | 10852 In stock |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.4949 - $6.9513 | 4420 In stock |
Black
|
ABS
|
Polished
|
1.750 in
44.5 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.5981 - $8.3748 | 4390 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.9452 - $1.8417 | 906 In stock |
Black
|
LDPE
|
Chrome
|
0.709 in
18.0 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $2.2529 - $4.3917 | 3231 In stock |
Black
|
LDPE
|
Chrome
|
1.181 in
30.0 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $0.2033 - $2.8481 | 16265 In stock |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
0.095 in
2.4 mm
|
13.0
|
||
| $0.2754 - $1.0139 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.750 in
19.1 mm
|
0.042 in
1.1 mm
|
19.0
|
||
| $0.7806 - $10.934 | 15019 In stock |
Black
|
LDPE
|
Polished
|
1.969 in
50.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| $2.5452 - $11.1752 | 93 In stock |
Black
|
LDPE
|
Polished
|
3.937 in
100.0 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| $0.2633 - $1.6992 | 5810 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.1779 - $2.4887 | 608 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.058 in
1.5 mm
|
17.0
|
||
| $0.1079 - $1.5135 | 2741 In stock |
Black
|
LDPE
|
Polished
|
0.500 in
12.7 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.2007 - $2.7999 | 24324 In stock |
Black
|
LDPE
|
Polished
|
0.866 in
22.0 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.6773 - $2.6334 | 2349 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.120 in
3 mm
|
11.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue