Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1949 - $0.7581 | 6752 In stock |
Black
|
ABS
|
Đánh bóng
|
1.000 in
25.4 mm
|
0.035 in
0.9 mm
|
20.0
|
||
| $0.294 - $4.1043 | 10675 In stock |
Black
|
ABS
|
Đánh bóng
|
1.250 in
31.8 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.329 - $1.2782 | 6034 In stock |
Black
|
ABS
|
Đánh bóng
|
1.250 in
31.8 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.1949 - $0.7581 | Request the lead time here |
Black
|
ABS
|
Đánh bóng
|
1.000 in
25.4 mm
|
0.035 in
0.9 mm
|
22.0
|
||
| $0.329 - $1.2782 | 1940 In stock |
Black
|
ABS
|
Đánh bóng
|
1.250 in
31.8 mm
|
0.109 in
2.8 mm
|
12.0
|
||
| $0.4152 - $5.8068 | 1318 In stock |
Black
|
ABS
|
Đánh bóng
|
1.500 in
38.1 mm
|
0.134 in
3.4 mm
|
10.0
|
||
| $0.2613 - $1.017 | 4219 In stock |
Black
|
ABS
|
Đánh bóng
|
1.125 in
28.6 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.329 - $1.2782 | 17750 In stock |
Black
|
ABS
|
Đánh bóng
|
1.250 in
31.8 mm
|
0.083 in
2.1 mm
|
14.0
|
||
| SIG1310A | $0.4152 - $5.8068 | 5135 In stock |
Black
|
ABS
|
Đánh bóng
|
1.500 in
38.1 mm
|
0.120 in
3 mm
|
11.0
|
|
| SQR121420A | $0.4459 - $5.8286 | 19634 In stock |
Black
|
LDPE
|
Đánh bóng
|
1.250 in
31.8 mm
|
0.083 in
2.1 mm
|
14-20
|
|
| $0.8484 - $11.1978 | 13020 In stock |
Black
|
LDPE
|
Đánh bóng
|
1.750 in
44.5 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| $0.504 - $7.0896 | Request the lead time here |
White
|
LDPE
|
Đánh bóng
|
1.125 in
28.6 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $1.67 - $23.429 | 3244 In stock |
Black
|
LDPE
|
Textured
|
2.500 in
63.5 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| $3.7037 - $16.165 | 15124 In stock |
Black
|
LDPE
|
Đánh bóng
|
4.000 in
101.6 mm
|
0.224 in
5.7 mm
|
4-8
|
||
| $0.1983 - $2.612 | 4012 In stock |
Black
|
HDPE
|
Textured
|
0.748 in
19.0 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $0.2229 - $0.821 | 5000 In stock |
Black
|
ABS
|
Đánh bóng
|
0.375 in
9.5 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.2355 - $3.125 | Request the lead time here |
Black
|
HDPE
|
Textured
|
1 in
25.4 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.212 - $0.7812 | 2300 In stock |
Black
|
ABS
|
Đánh bóng
|
0.375 in
9.5 mm
|
0.042 in
1.1 mm
|
19.0
|
||
| $0.119 - $1.6721 | 8808 In stock |
Black
|
ABS
|
Đánh bóng
|
0.625 in
15.9 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.2312 - $0.8514 | Request the lead time here |
Black
|
ABS
|
Đánh bóng
|
0.695 in
17.7 mm
|
0.049 in
1.2 mm
|
18.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue