Menu Search

Square Tube Insert Glides

In stock

Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.

  • Material: ABS, Butyrate, LDPE, HDPE
  • Colour: Black, Clear, White

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
149 results
Product SKUs information
Item Code Price range Availability Colour Material Finish Compatible Tube Size Maximum Wall Thickness Compatible Tube Gauge View
SQR111206A $0.908 - $12.7683 60825 In stock
Black
LDPE
Polished
2.000 in
0.120 in
11-19
$0.1079 - $1.5135 105362 In stock
Black
LDPE
Textured
0.500 in
0.083 in
14-20
$0.1934 - $2.7033 7375 In stock
Black
LDPE
Textured
0.866 in
0.109 in
12-20
$0.5828 - $8.2307 700 In stock
Black
LDPE
Textured
1.575 in
0.120 in
11-19
$1.4031 - $19.6952 250 In stock
Black
LDPE
Textured
2.362 in
0.120 in
11-19
$0.1766 - $2.486 2412 In stock
White
LDPE
Polished
0.750 in
0.109 in
12-20
$0.3347 - $4.7066 12451 In stock
Black
LDPE
Polished
1.26 in
0.120 in
11-19
$2.5871 - $11.2961 376 In stock
Black
LDPE
Textured
2.953 in
0.164 in
8-14
$0.3326 - $4.6583 22710 In stock
Black
LDPE
Polished
1.125 in
0.065 in
16-20
$0.3744 - $4.8999 19600 In stock
Black
LDPE
Polished
1.250 in
0.134 in
10-14
SQR151418A $0.767 - $10.1336 23565 In stock
Black
LDPE
Polished
1.500 in
0.083 in
14-18
$0.8988 - $11.8608 250 In stock
White
LDPE
Polished
1.750 in
0.083 in
14-18
$0.866 - $12.1838 26682 In stock
Black
LDPE
Polished
2.000 in
0.083 in
14-18
$5.5682 - $24.338 241 In stock
Black
LDPE
Polished
3.500 in
0.164 in
8-11
$6.9408 - $30.3707 528 In stock
Black
LDPE
Textured
6.000 in
0.134 in
10-14
$0.1377 - $1.9277 4012 In stock
Black
HDPE
Textured
0.748 in
0.065 in
16-20
$0.1113 - $1.568 Request the lead time here
Black
HDPE
Textured
0.622 in
0.065 in
16-20
$0.1623 - $2.2892 494 In stock
Black
HDPE
Textured
1.248 in
0.083 in
14-20
$0.0948 - $1.3347 29282 In stock
Black
ABS
Polished
0.500 in
0.065 in
16.0
$0.1232 - $1.7306 Request the lead time here
Black
ABS
Polished
0.625 in
0.049 in
18.0
  • of 8
Square Glide 11-19 2.000 in 0.120 in Black LDPE

SQR111206A

Price Range
$12.7683 - $0.908

Stock Levels
60825 In stock
Attributes
  • Compatible Tube Size
    2.000 in
  • Compatible Tube Gauge
    11-19
  • Minimum Wall Thickness
    0.042 in
  • Maximum Wall Thickness
    0.120 in
  • Material
    LDPE
Square Glide 14-20 0.500 in 0.083 in Black LDPE

SQR111211A

Price Range
$1.5135 - $0.1079

Stock Levels
105362 In stock
Attributes
  • Compatible Tube Size
    0.500 in
  • Compatible Tube Gauge
    14-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.083 in
  • Material
    LDPE
Square Glide 12-20 22.0 mm 0.109 in Black LDPE

SQR111216A

Price Range
$2.7033 - $0.1934

Stock Levels
7375 In stock
Attributes
  • Compatible Tube Size
    0.866 in
  • Compatible Tube Gauge
    12-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.109 in
  • Material
    LDPE
Square Glide 11-19 40.0 mm 0.120 in Black LDPE

SQR111221A

Price Range
$8.2307 - $0.5828

Stock Levels
700 In stock
Attributes
  • Compatible Tube Size
    1.575 in
  • Compatible Tube Gauge
    11-19
  • Minimum Wall Thickness
    0.042 in
  • Maximum Wall Thickness
    0.120 in
  • Material
    LDPE
Square Glide 11-19 60.0 mm 0.120 in Black LDPE

SQR111225A

Price Range
$19.6952 - $1.4031

Stock Levels
250 In stock
Attributes
  • Compatible Tube Size
    2.362 in
  • Compatible Tube Gauge
    11-19
  • Minimum Wall Thickness
    0.042 in
  • Maximum Wall Thickness
    0.120 in
  • Material
    LDPE
Square Glide 12-20 0.750 in 0.109 in White LDPE

SQR111232A

Price Range
$2.486 - $0.1766

Stock Levels
2412 In stock
Attributes
  • Compatible Tube Size
    0.750 in
  • Compatible Tube Gauge
    12-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.109 in
  • Material
    LDPE
Square Glide 11-19 32.0 mm 0.120 in Black LDPE

SQR111502A

Price Range
$4.7066 - $0.3347

Stock Levels
12451 In stock
Attributes
  • Compatible Tube Size
    1.26 in
  • Compatible Tube Gauge
    11-19
  • Minimum Wall Thickness
    0.042 in
  • Maximum Wall Thickness
    0.120 in
  • Material
    LDPE
Square Glide 8-14 75.0 mm 0.164 in Black LDPE

SQR111544A

Price Range
$11.2961 - $2.5871

Stock Levels
376 In stock
Attributes
  • Compatible Tube Size
    2.953 in
  • Compatible Tube Gauge
    8-14
  • Minimum Wall Thickness
    0.083 in
  • Maximum Wall Thickness
    0.164 in
  • Material
    LDPE
Square Glide 16-20 1.125 in 0.065 in Black LDPE

SQR111620A

Price Range
$4.6583 - $0.3326

Stock Levels
22710 In stock
Attributes
  • Compatible Tube Size
    1.125 in
  • Compatible Tube Gauge
    16-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.065 in
  • Material
    LDPE
Square Glide 10-14 1.250 in 0.134 in Black LDPE

SQR121014A

Price Range
$4.8999 - $0.3744

Stock Levels
19600 In stock
Attributes
  • Compatible Tube Size
    1.250 in
  • Compatible Tube Gauge
    10-14
  • Minimum Wall Thickness
    0.083 in
  • Maximum Wall Thickness
    0.134 in
  • Material
    LDPE
Square Glide 14-18 1.500 in 0.083 in Black LDPE

SQR151418A

Price Range
$10.1336 - $0.767

Stock Levels
23565 In stock
Attributes
  • Compatible Tube Size
    1.500 in
  • Compatible Tube Gauge
    14-18
  • Minimum Wall Thickness
    0.049 in
  • Maximum Wall Thickness
    0.083 in
  • Material
    LDPE
Square Glide 14-18 1.750 in 0.083 in White LDPE

SQR171418C

Price Range
$11.8608 - $0.8988

Stock Levels
250 In stock
Attributes
  • Compatible Tube Size
    1.750 in
  • Compatible Tube Gauge
    14-18
  • Minimum Wall Thickness
    0.049 in
  • Maximum Wall Thickness
    0.083 in
  • Material
    LDPE
Square Glide 14-18 2.000 in 0.083 in Black LDPE

SQR201418A

Price Range
$12.1838 - $0.866

Stock Levels
26682 In stock
Attributes
  • Compatible Tube Size
    2.000 in
  • Compatible Tube Gauge
    14-18
  • Minimum Wall Thickness
    0.049 in
  • Maximum Wall Thickness
    0.083 in
  • Material
    LDPE
Square Glide 8-11 3.500 in 0.164 in Black LDPE

SQR3511B

Price Range
$24.338 - $5.5682

Stock Levels
241 In stock
Attributes
  • Compatible Tube Size
    3.500 in
  • Compatible Tube Gauge
    8-11
  • Minimum Wall Thickness
    0.120 in
  • Maximum Wall Thickness
    0.164 in
  • Material
    LDPE
Square Glide 10-14 6.000 in 0.134 in Black LDPE

SQR60188A

Price Range
$30.3707 - $6.9408

Stock Levels
528 In stock
Attributes
  • Compatible Tube Size
    6.000 in
  • Compatible Tube Gauge
    10-14
  • Minimum Wall Thickness
    0.083 in
  • Maximum Wall Thickness
    0.134 in
  • Material
    LDPE
Square Glide 16-20 19.0 mm 0.065 in Black HDPE

LSQR071620A

Price Range
$1.9277 - $0.1377

Stock Levels
4012 In stock
Attributes
  • Compatible Tube Size
    0.748 in
  • Compatible Tube Gauge
    16-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.065 in
  • Material
    HDPE
Square Glide 16-20 15.8 mm 0.065 in Black HDPE

LSQR061620A

Price Range
$1.568 - $0.1113

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    0.622 in
  • Compatible Tube Gauge
    16-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.065 in
  • Material
    HDPE
Square Glide 14-20 31.7 mm 0.083 in Black HDPE

LSQR121420A

Price Range
$2.2892 - $0.1623

Stock Levels
494 In stock
Attributes
  • Compatible Tube Size
    1.248 in
  • Compatible Tube Gauge
    14-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.083 in
  • Material
    HDPE
Square Glide Square 0.500 in 16.0 Black ABS

SIG1110A

Price Range
$1.3347 - $0.0948

Stock Levels
29282 In stock
Attributes
  • Compatible Tube Size
    0.500 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square 0.625 in 18.0 Black ABS

SIG1130A

Price Range
$1.7306 - $0.1232

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    0.625 in
  • Compatible Tube Gauge
    18.0
  • Maximum Wall Thickness
    0.049 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene