Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1905 - $2.5104 | 4500 In stock |
Black
|
ABS
|
Polished
|
0.812 in
20.6 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.2633 - $1.6992 | 5810 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.4803 - $1.8758 | Request the lead time here |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.035 in
0.9 mm
|
20.0
|
||
| $0.1636 - $2.3064 | Request the lead time here |
Black
|
HDPE
|
Textured
|
1 in
25.4 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.2193 - $0.8085 | 2300 In stock |
Black
|
ABS
|
Polished
|
0.375 in
9.5 mm
|
0.042 in
1.1 mm
|
19.0
|
||
| $0.1232 - $1.7306 | 8808 In stock |
Black
|
ABS
|
Polished
|
0.625 in
15.9 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.2393 - $0.8813 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.695 in
17.7 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.2466 - $3.2343 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.875 in
22.2 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.1794 - $2.5104 | 21546 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.4298 - $6.0101 | 10852 In stock |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.4949 - $6.9513 | 4420 In stock |
Black
|
ABS
|
Polished
|
1.750 in
44.5 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.5981 - $8.3748 | 4390 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.9452 - $1.8417 | 906 In stock |
Black
|
LDPE
|
Chrome
|
0.709 in
18.0 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $0.3683 - $5.1413 | 5479 In stock |
Black
|
LDPE
|
Textured
|
1.375 in
34.9 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.947 - $13.275 | 350823 In stock |
Black
|
LDPE
|
Textured
|
2.000 in
50.8 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.1118 - $1.5713 | Request the lead time here |
White
|
LDPE
|
Polished
|
0.500 in
12.7 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.2472 - $3.4473 | 13092 In stock |
Black
|
LDPE
|
Polished
|
0.875 in
22.2 mm
|
0.065 in
1.7 mm
|
16-18
|
||
| $0.1079 - $1.5135 | 2741 In stock |
Black
|
LDPE
|
Polished
|
0.500 in
12.7 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.2007 - $2.7999 | 21824 In stock |
Black
|
LDPE
|
Polished
|
0.866 in
22.0 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.5616 - $7.9169 | 1275 In stock |
Black
|
LDPE
|
Polished
|
1.575 in
40.0 mm
|
0.120 in
3 mm
|
11-19