Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These black, textured LDPE inserts are designed for square metric tubing. Ideal for aesthetic finishes or light-duty load-bearing applications.
The multi-wall ribbed design and press-fit construction ensure a secure, reliable hold in metal tubing.
They are widely used for furniture, frames and tubing protection.
Material: LDPE Colour: Black Series Code: SRILQ
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | h | AxA | h1 | Maximum Wall Thickness | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| $0.345 - $0.5751 | 3000 In stock |
0.571 in
14.5 mm
|
1.378 in
35.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| $0.6731 - $1.1217 | 1000 In stock |
0.571 in
14.5 mm
|
1.969 in
50.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
0.039 in
1.0 mm
|
||
| $1.4711 - $2.4519 | 250 In stock |
0.689 in
17.5 mm
|
2.362 in
60.0 mm
|
0.256 in
6.5 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| $2.5388 - $4.2312 | 100 In stock |
0.984 in
25.0 mm
|
3.543 in
90.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| $2.9196 - $4.8662 | 200 In stock |
0.846 in
21.5 mm
|
3.74 in
95.0 mm
|
0.236 in
6.0 mm
|
0.217 in
5.5 mm
|
0.138 in
3.5 mm
|
||
| $3.8876 - $6.4794 | 60 In stock |
0.945 in
24.0 mm
|
4.331 in
110.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| $0.318 - $0.5301 | 500 In stock |
0.571 in
14.5 mm
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| $1.2536 - $2.0892 | 1300 In stock |
0.984 in
25.0 mm
|
1.969 in
50.0 mm
|
0.256 in
6.5 mm
|
0.157 in
4.0 mm
|
0.102 in
2.6 mm
|
||
| $0.6671 - $1.1118 | 500 In stock |
0.571 in
14.5 mm
|
1.969 in
50.0 mm
|
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
0.138 in
3.5 mm
|
||
| $1.3731 - $2.2886 | 500 In stock |
0.827 in
21.0 mm
|
2.559 in
65.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| $1.8341 - $3.0569 | 150 In stock |
0.748 in
19.0 mm
|
2.756 in
70.0 mm
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
0.059 in
1.5 mm
|
||
| $4.017 - $6.6951 | 40 In stock |
1.339 in
34.0 mm
|
5.512 in
140.0 mm
|
0.118 in
3.0 mm
|
0.276 in
7.0 mm
|
0.157 in
4.0 mm
|
||
| $0.1209 - $0.2016 | 35000 In stock |
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
||
| $0.1868 - $0.3113 | 10000 In stock |
0.453 in
11.5 mm
|
0.709 in
18.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1953 - $0.3257 | 4000 In stock |
0.453 in
11.5 mm
|
1.181 in
30.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| $0.669 - $1.1151 | 3000 In stock |
0.453 in
11.5 mm
|
1.26 in
32.0 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
0.039 in
1.0 mm
|
||
| $0.5018 - $0.8364 | Request the lead time here |
0.571 in
14.5 mm
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| $1.6284 - $2.714 | 300 In stock |
0.827 in
21.0 mm
|
3.15 in
80.0 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
0.059 in
1.5 mm
|
||
| $4.0892 - $6.8153 | 200 In stock |
0.945 in
24.0 mm
|
3.937 in
100.0 mm
|
0.276 in
7.0 mm
|
0.157 in
4.0 mm
|
0.039 in
1.0 mm
|
||
| $4.0515 - $6.7526 | 110 In stock |
0.945 in
24.0 mm
|
3.937 in
100.0 mm
|
0.276 in
7.0 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm