These black, textured ABS glides are designed for square metric tubing and are suitable for light to heavy-duty applications.
The durable ABS construction and press-fit design ensure a secure, long-lasting hold. Ideal for furniture, equipment and structural tubing.
Material: ABS Colour: Black Series Code: SRANQ
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | AxA | h | T1 | View | |
|---|---|---|---|---|---|---|
| $0.296 - $0.4932 | Request the lead time here |
0.787 in
20.0 mm
|
0.276 in
7.0 mm
|
0.039 in
1.0 mm
|
||
| $0.2844 - $0.4742 | Request the lead time here |
0.787 in
20.0 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
||
| $1.0686 - $1.781 | Request the lead time here |
1.969 in
50.0 mm
|
0.433 in
11.0 mm
|
0.047 in
1.2 mm
|
||
| $1.0397 - $1.7328 | Request the lead time here |
1.969 in
50.0 mm
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
||
| $0.2004 - $0.3339 | Request the lead time here |
0.591 in
15.0 mm
|
0.335 in
8.5 mm
|
0.047 in
1.2 mm
|
||
| $0.4349 - $0.7248 | Request the lead time here |
0.984 in
25.0 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
||
| $0.4407 - $0.7344 | Request the lead time here |
0.984 in
25.0 mm
|
0.276 in
7.0 mm
|
0.039 in
1.0 mm
|
||
| $0.3716 - $0.6192 | Request the lead time here |
1.181 in
30.0 mm
|
0.394 in
10.0 mm
|
0.059 in
1.5 mm
|
||
| $0.2004 - $0.3339 | Request the lead time here |
0.591 in
15.0 mm
|
0.335 in
8.5 mm
|
0.059 in
1.5 mm
|
||
| $0.2061 - $0.3437 | Request the lead time here |
0.591 in
15.0 mm
|
0.335 in
8.5 mm
|
0.039 in
1.0 mm
|
||
| $0.4235 - $0.7059 | Request the lead time here |
0.984 in
25.0 mm
|
0.276 in
7.0 mm
|
0.059 in
1.5 mm
|
||
| $1.0628 - $1.7712 | Request the lead time here |
1.969 in
50.0 mm
|
0.433 in
11.0 mm
|
0.059 in
1.5 mm
|
||
| $0.1715 - $0.2858 | Request the lead time here |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
0.039 in
1.0 mm
|
||
| $0.1686 - $0.2811 | Request the lead time here |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
||
| $0.2844 - $0.4742 | Request the lead time here |
0.787 in
20.0 mm
|
0.276 in
7.0 mm
|
0.059 in
1.5 mm
|
||
| $0.3947 - $0.6578 | Request the lead time here |
1.181 in
30.0 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| $0.389 - $0.6483 | Request the lead time here |
1.181 in
30.0 mm
|
0.394 in
10.0 mm
|
0.047 in
1.2 mm
|
||
| $0.4061 - $0.6768 | Request the lead time here |
0.984 in
25.0 mm
|
0.276 in
7.0 mm
|
0.079 in
2.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue