Quantity | Unit price |
---|---|
50 - 324 | $2.0642 |
325 - 1299 | $0.9383 |
1300 + | $0.8915 |
Inside Length | 25.4 mm |
---|---|
Inside Length | 1.000 in |
Maximum Temperature | 176.7 °C |
Maximum Temperature | 350 °F |
Temperature Range | 176.7 °C |
Temperature Range | 350 °F |
Tube Diameter | 50.8 mm |
Tube Diameter | 2.000 in |
Colour | Black |
Finish | Gloss |
Fitting Style | Push Fit |
Full Material | Polyvinyl Chloride |
Material | PVC |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue