Quantity | Unit price |
---|---|
1 - 312 | $1.6248 |
313 - 624 | $1.1597 |
625 - 1249 | $0.8126 |
1250 - 2499 | $0.581 |
2500 - 12499 | $0.4629 |
12500 + | $0.4416 |
Compatible Tube Size | 20 mm |
---|---|
Compatible Tube Size | 0.787 in |
Compatible Tube Gauge | 18-25 |
Material | LDPE |
Full Material | Low Density Polyethylene |
Colour | Black |
Finish | Polished |
Head Shape | Dome |
Fitting Style | Ribbed |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue