| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.096 |
| 10000 - 24999 | $0.0911 |
| 25000 + | $0.0861 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 0.264 in |
|---|---|
| Inside Diameter | 6.7 mm |
| Outside Diameter | 0.563 in |
| Outside Diameter | 14.3 mm |
| Thickness | 0.039 in |
| Thickness | 1.0 mm |
| Colour | Black |
| Material | POM |
| Full Material | Polyacetal |
| Tooth Location | Toothless |
| Washer Type | Single Wave Washer |
| Washer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue