These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| 62MP0687 | $0.0861 - $0.114 | 12000 In stock |
0.685 in
17.4 mm
|
|
| $0.1322 - $0.2015 | 38000 In stock |
1.181 in
30.0 mm
|
||
| $0.2115 - $0.3222 | 97250 In stock |
2.000 in
50.8 mm
|
||
| $0.0503 - $0.0665 | 132900 In stock |
0.189 in
4.8 mm
|
||
| 62MP1093 | $0.1085 - $0.1655 | 30000 In stock |
1.098 in
27.9 mm
|
|
| $0.1646 - $0.2507 | 52750 In stock |
1.5 in
38.1 mm
|
||
| $0.2115 - $0.3222 | 3000 In stock |
1.752 in
44.5 mm
|
||
| $0.1322 - $0.2015 | 106500 In stock |
1.252 in
31.8 mm
|
||
| $0.096 - $0.1269 | 199997 In stock |
0.874 in
22.2 mm
|
||
| $0.1155 - $0.279 | 2000 In stock |
0.551 in
14.0 mm
|
||
| $0.3323 - $0.8022 | 1500 In stock |
0.945 in
24.0 mm
|
||
| $0.1148 - $0.1751 | 2500 In stock |
0.63 in
16.0 mm
|
||
| $0.1008 - $0.1535 | 337500 In stock |
1 in
25.4 mm
|
||
| $0.0581 - $0.0767 | 188997 In stock |
0.5 in
12.7 mm
|
||
| $0.0501 - $0.0663 | 9000 In stock |
0.374 in
9.5 mm
|
||
| $0.096 - $0.1269 | 37680 In stock |
0.811 in
20.6 mm
|
||
| $0.0663 - $0.0878 | 101000 In stock |
0.563 in
14.3 mm
|
||
| $0.0548 - $0.0726 | 49000 In stock |
0.437 in
11.1 mm
|
||
| $0.1646 - $0.2507 | 11000 In stock |
1.374 in
34.9 mm
|
||
| $0.6512 - $0.9926 | 4300 In stock |
2.5 in
63.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue