Menu Search

Solid Locking Plugs

In stock

These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.

It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.

They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
201 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.0775 - $0.2571 Request the lead time here
0.748 in
$0.0948 - $0.32 Request the lead time here
1.004 in
$0.1368 - $0.2085 6000 In stock
1.250 in
$0.0891 - $0.1181 76000 In stock
0.748 in
$0.0891 - $0.1181 33000 In stock
0.689 in
$0.0521 - $0.0689 57000 In stock
0.189 in
$0.0993 - $0.1314 30000 In stock
0.874 in
$0.2189 - $0.3335 1250 In stock
1.772 in
$0.2055 - $0.4967 40500 In stock
0.866 in
$0.1614 - $0.2139 1000 In stock
0.709 in
62PPM12BM35 $0.0789 - $0.1202 11000 In stock
0.472 in
$0.0798 - $0.1061 21000 In stock
0.126 in
$0.0822 - $0.1251 54500 In stock
0.551 in
$0.0713 - $0.0944 3998 In stock
0.394 in
62PPM06BM16 $0.0557 - $0.0737 13000 In stock
0.236 in
$0.1253 - $0.1463 51000 In stock
$0.1116 - $0.3785 1150 In stock
$0.1317 - $0.1536 Request the lead time here
$0.0453 - $0.0955 Request the lead time here
$0.0569 - $0.12 Request the lead time here
  • of 11
Blanking Plug 0.925 in .413 in 3.2 mm Nylon Black

PGM-19

Price Range
$0.2571 - $0.0775

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 1.102 in 0.500 in 3.2 mm Nylon Black

PGM-25

Price Range
$0.32 - $0.0948

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 34.9 mm 11.8 mm 3.2 mm Nylon 6 White

62MP1250W

Price Range
$0.2085 - $0.1368

Stock Levels
6000 In stock
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Blanking Plug 23.5 mm 10.5 mm 3.2 mm Nylon 6 White

62MP0750W

Price Range
$0.1181 - $0.0891

Stock Levels
76000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Blanking Plug 19.8 mm 10.3 mm 3.2 mm Nylon 6 White

62MP0687W

Price Range
$0.1181 - $0.0891

Stock Levels
33000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Blanking Plug 6.4 mm 5.9 mm 1.6 mm Nylon 6 White

62MP0187W

Price Range
$0.0689 - $0.0521

Stock Levels
57000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Snap Fit Plug 28.6 mm 11.5 mm 3.2 mm Nylon 6 White

62MP0875W

Price Range
$0.1314 - $0.0993

Stock Levels
30000 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Blanking Plug 48.4 mm 11.8 mm 3.2 mm Nylon 6 White

62MP1750W

Price Range
$0.3335 - $0.2189

Stock Levels
1250 In stock
Attributes
  • Full Material
    Heat Stabilized Nylon
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 22.0 mm | 0.866 in ; Compatible Panel Thickness Range - 4.0 - NaN | 0.157 - NaN

62PPM22BM40B

Price Range
$0.4967 - $0.2055

Stock Levels
40500 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Hole Type
    Round
  • Head Style
    Binder
Solid Locking Plug - Compatible Hole Diameter - 18.0 mm | 0.709 in ; Compatible Panel Thickness Range - 4.0 - NaN | 0.157 - NaN

62PPM18BM40

Price Range
$0.2139 - $0.1614

Stock Levels
1000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Hole Type
    Round
  • Head Style
    Binder
Solid Locking Plug - Compatible Hole Diameter - 12.0 mm | 0.472 in ; Compatible Panel Thickness Range - 3.5 - NaN | 0.138 - NaN

62PPM12BM35

Price Range
$0.1202 - $0.0789

Stock Levels
11000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Hole Type
    Round
  • Head Style
    Binder
Solid Locking Plug - Compatible Hole Diameter - 3.2 mm | 0.125 in ; Compatible Panel Thickness Range - 0.8 - 2.4 mm | 0.031 - 0.094 in

62PP012BG09

Price Range
$0.1061 - $0.0798

Stock Levels
21000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Head Style
    Binder
Solid Locking Plug - Compatible Hole Diameter - 14.0 mm | 0.551 in ; Compatible Panel Thickness Range - 3.5 - NaN | 0.138 - NaN

62PPM14BM35

Price Range
$0.1251 - $0.0822

Stock Levels
54500 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Hole Type
    Round
  • Head Style
    Binder
Solid Locking Plug - Compatible Hole Diameter - 10.0 mm | 0.394 in ; Compatible Panel Thickness Range - 3.5 - NaN | 0.138 - NaN

62PPM10BM35

Price Range
$0.0944 - $0.0713

Stock Levels
3998 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Hole Type
    Round
  • Head Style
    Binder
Solid Locking Plug - Compatible Hole Diameter - 6.0 mm | 0.236 in ; Compatible Panel Thickness Range - 1.6 - NaN | 0.063 - NaN

62PPM06BM16

Price Range
$0.0737 - $0.0557

Stock Levels
13000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Hole Type
    Round
  • Head Style
    Binder
Blanking Plug 0.433 in 0.276 in 1.6 mm Nylon Black

PGM-7

Price Range
$0.1463 - $0.1253

Stock Levels
51000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 0.968 in 0.250 in 1.6 mm Nylon Black

PGM-17

Price Range
$0.3785 - $0.1116

Stock Levels
1150 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 0.511 in 0.256 in 1.2 mm Nylon Black

PGM-9

Price Range
$0.1536 - $0.1317

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug .312 in .312 in 1.6 mm Nylon Black

PGM-1

Price Range
$0.0955 - $0.0453

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug .468 in .406 in 3.2 mm Nylon Black

PGM-33

Price Range
$0.12 - $0.0569

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round