These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.674 - $1.0274 | 4300 In stock |
2.5 in
63.5 mm
|
||
| $0.1044 - $0.1589 | 232500 In stock |
1 in
25.4 mm
|
||
| $0.0602 - $0.0794 | 124997 In stock |
0.5 in
12.7 mm
|
||
| $0.0567 - $0.0752 | 55000 In stock |
0.437 in
11.1 mm
|
||
| $0.1703 - $0.2594 | 29000 In stock |
1.374 in
34.9 mm
|
||
| $0.0519 - $0.0686 | 150000 In stock |
0.311 in
7.9 mm
|
||
| $0.0686 - $0.0908 | 21000 In stock |
0.626 in
15.9 mm
|
||
| $0.0993 - $0.1314 | 34680 In stock |
0.811 in
20.6 mm
|
||
| $0.0686 - $0.0908 | 95000 In stock |
0.563 in
14.3 mm
|
||
| $0.0519 - $0.0686 | 377000 In stock |
0.252 in
6.4 mm
|
||
| $0.0519 - $0.0686 | 84000 In stock |
0.374 in
9.5 mm
|
||
| 62MP0687 | $0.0891 - $0.1181 | 30000 In stock |
0.685 in
17.4 mm
|
|
| $0.0521 - $0.0689 | 80900 In stock |
0.189 in
4.8 mm
|
||
| $0.1368 - $0.2085 | 93000 In stock |
1.181 in
30.0 mm
|
||
| $0.2189 - $0.3335 | 87500 In stock |
2.000 in
50.8 mm
|
||
| $0.1703 - $0.2594 | 41750 In stock |
1.5 in
38.1 mm
|
||
| $0.0993 - $0.1314 | 153997 In stock |
0.874 in
22.2 mm
|
||
| $0.2189 - $0.3335 | 3000 In stock |
1.752 in
44.5 mm
|
||
| 62MP1093 | $0.1122 - $0.1713 | 30000 In stock |
1.098 in
27.9 mm
|
|
| $0.1368 - $0.2085 | 105500 In stock |
1.252 in
31.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue