| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.0948 |
| 1000 - 4999 | $0.0852 |
| 5000 - 9999 | $0.0767 |
| 10000 - 24999 | $0.069 |
| 25000 + | $0.0621 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Full Material | Nylon 6/6 |
|---|---|
| Colour | Natural |
| Material Flammability Standard | UL94 V-2 |
| Fitting Style | Push Fit |
| Hole Type | Round |
| Head Style | Binder |
| Overall Diameter | 15.5 mm |
| Overall Diameter | 0.609 in |
| Overall Height | 1.40 mm |
| Overall Height | 0.055 in |
| Compatible Hole Diameter | 0.437 in |
| Compatible Hole Diameter | 11.1 mm |
| Compatible Panel Thickness Range | 0.031 - 0.171 in |
| Compatible Panel Thickness Range | 0.8 - 4.3 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue