| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.1269 |
| 5000 - 9999 | $0.1211 |
| 10000 - 24999 | $0.1154 |
| 25000 - 49999 | $0.1089 |
| 50000 + | $0.096 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Full Material | Polyamide 66 |
|---|---|
| Colour | Black |
| Material Flammability Standard | UL94 V-2 |
| Fitting Style | Snap Fit |
| Hole Type | Round |
| Head Style | Dome |
| Overall Diameter | 1.016 in |
| Overall Diameter | 25.8 mm |
| Overall Height | 6.4 mm |
| Overall Height | 0.252 in |
| Compatible Hole Diameter | 22.2 mm |
| Compatible Hole Diameter | 0.874 in |
| Compatible Panel Thickness Range | 1.6 mm |
| Compatible Panel Thickness Range | 0.063 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue