Quantity | Unit price |
---|---|
1000 - 4999 | $0.1269 |
5000 - 9999 | $0.1211 |
10000 - 24999 | $0.1154 |
25000 - 49999 | $0.1089 |
50000 + | $0.096 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Polyamide 66 |
---|---|
Colour | White |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Snap Fit |
Hole Type | Round |
Head Style | Dome |
Overall Diameter | 22.6 mm |
Overall Diameter | 0.89 in |
Overall Height | 0.406 in |
Overall Height | 10.3 mm |
Compatible Hole Diameter | 0.811 in |
Compatible Hole Diameter | 20.6 mm |
Compatible Panel Thickness Range | 3.2 mm |
Compatible Panel Thickness Range | 0.126 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue