| Quantity | Unit price |
|---|---|
| 50 - 499 | $1.6815 |
| 500 - 2499 | $1.2011 |
| 2500 + | $1.0809 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M56 - M58; 2 in |
|---|---|
| Thread Standard | GAS |
| Thread Standard | Metric |
| D | 2.441 in |
| D | 62.0 mm |
| d | 2.331 in |
| d | 59.2 mm |
| H | 1.102 in |
| H | 28.0 mm |
| ID | 62.0 mm |
| ID | 2.441 in |
| Colour | Blue |
| Material | TPE |
| Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue