| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.7197 |
| 1000 - 4999 | $0.5141 |
| 5000 + | $0.4626 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M40; 1-1/4 in; 1-1/2 in |
|---|---|
| Thread Standard | Metric |
| Thread Standard | UNF |
| Thread Standard | GAS |
| D | 41.3 mm |
| D | 1.626 in |
| d | 37.5 mm |
| d | 1.476 in |
| H | 20.8 mm |
| H | 0.819 in |
| ID | 1.626 in |
| ID | 41.3 mm |
| Colour | Blue |
| Material | TPE |
| Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue