| Quantity | Unit price |
|---|---|
| 1 - 1499 | $0.4142 |
| 1500 - 7499 | $0.2958 |
| 7500 + | $0.2663 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M25-M26; 3/4 in |
|---|---|
| Thread Standard | Metric |
| Thread Standard | GAS |
| D | 1.008 in |
| D | 25.6 mm |
| d | 24.4 mm |
| d | 0.961 in |
| H | 0.866 in |
| H | 22.0 mm |
| ID | 1.008 in |
| ID | 25.6 mm |
| Colour | Blue |
| Material | TPE |
| Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue